WS-TOTV Bat-handle Cap for Ø6.35 mm Panel Cut-Out Toggle Switch

WS-TOTV Bat-handle Cap for Ø6.35 mm Panel Cut-Out Toggle Switch
General Information
Operating Temperature-40 °C up to +85 °C
Packaging Properties
PackagingBulk

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Accessory Color
Type/Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WS-TOTV Bat-handle Cap for Ø6.35 mm Panel Cut-Out Toggle Switch
714721110076
SPECBlack, Ø3.7mm, height 7.6mm
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Accessory ColorBlack 
Type/SizeØ3.7mm, height 7.6mm 
Check availability
WS-TOTV Bat-handle Cap for Ø6.35 mm Panel Cut-Out Toggle Switch
714721110106
SPECBlack, Ø3.7mm, height 10.6mm
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Accessory ColorBlack 
Type/SizeØ3.7mm, height 10.6mm 
Check availability
WS-TOTV Bat-handle Cap for Ø6.35 mm Panel Cut-Out Toggle Switch
714726110076
SPECRed, Ø3.7mm, height 7.6mm
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Accessory ColorRed 
Type/SizeØ3.7mm, height 7.6mm 
Check availability
WS-TOTV Bat-handle Cap for Ø6.35 mm Panel Cut-Out Toggle Switch
714726110106
SPECRed, Ø3.7mm, height 10.6mm
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Accessory ColorRed 
Type/SizeØ3.7mm, height 10.6mm 
Check availability