Material Properties | |
---|---|
Cover Material | PA66 |
Cover Flammability Rating | UL94 V-0 |
Actuator Material | POM |
Actuator Flammability Rating | UL94 HB |
Spring Material | Carbon Steel |
Contact Material | Copper Alloy |
Contact Plating | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
PRated | 0.4 V*A |
Contact Resistance Initial | 50 mΩ |
RISO | 500 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Operation Force | 250 g |
Electrical Life | 30000 Cycles |
Total travel | 1.1 mm |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Schematic | Switching Function | Actuation Function | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 465031772507 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SPDT | ON-(ON) | auto-return |
Order Code | Datasheet | |
---|---|---|
![]() | 465031772507 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Schematic | Switching Function | Actuation Function | Samples |
---|