WR-NPC2 Male Header Single Row

NEW

2.5mm pitch - Glow Wire

WR-NPC2 Male Header Single Row

Characteristics

  • Properties
  • Rated Current: 6.5 A
  • Working Voltage: 250 V
  • Durability: 25 Mating cycles
  • UL Approval: E323964
  • UL 94-V0
  • Operating Temperature: -40 °C up to +105 °C
  • Features
  • Fully isolated & protected contacts
  • Crimping technology
  • Coding against mismating
  • Glow-Wire compliancy
  • Conform to IEC 60335-1
  • Tested at 750 °C and 850 °C
  • Perform by third party laboratory
  • Suitable for non-attended appliances and many other applications

Applications

  • Industrial
  • Home Appliances
  • Telecommunication

Products

All
Vertical
Right Angled
Filter article data
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Polarity
Type
Packaging
Mates with
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-NPC2 Male Header Single Row
626002120101
SPEC2, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626002110201
SPEC2, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626003120101
SPEC3, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626003110201
SPEC3, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626004120101
SPEC4, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626004110201
SPEC4, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626005120101
SPEC5, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626005110201
SPEC5, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626006120101
SPEC6, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626006110201
SPEC6, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626007120101
SPEC7, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626007110201
SPEC7, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626008120101
SPEC8, Vertical, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeVertical 
PackagingTray 
Mates with
Check availability
WR-NPC2 Male Header Single Row
626008110201
SPEC8, Right Angled, Tray
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Polarity
TypeRight Angled 
PackagingTray 
Mates with
Check availability