General Informations | |
---|---|
Type | Crimp Terminal |
Operating Temperature | -25 °C up to +105 °C |
Durability | 75 Mating cycles |
Electrical Properties | |
---|---|
IR | 5 A |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 1500 V (AC) |
Contact Resistance | 10 mΩ |
Packaging Properties | |
---|---|
Packaging | Bag; Big Reel; Small Reel |
Qty. | 100 pcs; 1000 pcs; 10000 pcs |
Material Properties | |
---|---|
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 24 to 20 (AWG) |
Products
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66200113724 | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Selective Gold | 10 | Big Reel | 10000 | – | |
66200113724DEC | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Selective Gold | 10 | Bag | 100 | 612690 | |
66210113724 | SPEC | 3 files | Female | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Selective Gold | 10 | Small Reel | 1000 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: