Size | Dimensions | |
---|---|---|
N Type Straight Plug | N Type Straight Plug | ||
N Type Straight Plug | N Type Straight Jack | ||
N Type Right Angle Plug | N Type Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50 Ohm
- Insulation Resistance 5000M Ohm (min)
- Withstanding Voltage 1000 Vrms (min.)
Applications
- Network and Communications
- RF Test and Measurement Equipment
- Industrial Application
- Electronic Consumer and Device
Application Notes
Products
All
N Type Straight Plug | N Type Straight Plug
N Type Straight Plug | N Type Straight Jack
N Type Right Angle Plug | N Type Straight Jack
Order Code | Datasheet | Downloads | Status | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
65506012430501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Loss 195 | Flexible | 304.8 | DC~6 GHz | 4.95 | 12.7 | -40 °C up to +85 °C | |
65506412430501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Loss 195 | Flexible | 304.8 | DC~6 GHz | 4.95 | 12.7 | -40 °C up to +85 °C | |
65506212430501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Low Loss 195 | Flexible | 304.8 | DC~6 GHz | 4.95 | 12.7 | -40 °C up to +85 °C | |
65506010130501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | |
65506011630501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | |
65506410130501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | |
65506411630501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | |
65506210130501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | |
65506211630501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C |
Order Code | Datasheet |
---|---|
65506012430501 | SPEC |
65506412430501 | SPEC |
65506212430501 | SPEC |
65506010130501 | SPEC |
65506011630501 | SPEC |
65506410130501 | SPEC |
65506411630501 | SPEC |
65506210130501 | SPEC |
65506211630501 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|