WR-CRD Compact Flash Card Connectors
| Size | Dimensions | Mount | |
|---|---|---|---|
Header | SMT | ||
Reversed | SMT | ||
Shrouded | SMT |
Characteristics
- Compatible with Type 1 and Type 2 CompactFlash Cards
- Available in Push-Pull/Header entry type
- Available in normal and reverse orientations
Applications
- Embedded systems
- Industrial data logging
- Photo and video recording
Products
All
Header
Reversed
Shrouded
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Gender | Type | Mount | Operating Temperature | Durability | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
693120015011 | SPEC50, Receptacle, Push & Pull | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | GenderReceptacle | TypePush & Pull | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5 000 Mating cycles | Design Kit – | –Check availability |
693120025011 | SPEC50, Receptacle, Push & Pull | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | GenderReceptacle | TypePush & Pull | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability5 000 Mating cycles | Design Kit – | –Check availability |
693120035011 | SPEC50, Receptacle, Push & Pull | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | GenderReceptacle | TypePush & Pull | MountSMT | Operating Temperature -25 °C up to +85 °C | Durability10 000 Mating cycles | Design Kit | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Assortments
Articles from this product series can be found in the following assortments:

