Characteristics
- Flexible solution
- Can adapt to customer own shell design
- UL pending
Applications
- Automation industry & control systems
- Sensor’s connectivity
- Building automation
- Renewable energies
General Information | |
---|---|
Durability | 30 Mating cycles |
Operating Temperature | -40 °C up to +90 °C |
Gender | Female |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Electrical Properties | |
---|---|
IR | 4 A |
Working Voltage | 60 V; 250 V |
Withstanding Voltage | 1000 V (AC); 1400 V (AC) |
RISO | 100 MΩ |
Products
Order Code | Datasheet | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 643220110005 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | Female | 4 | 60 | 1000 | |
![]() | 643220110004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4 | Female | 4 | 250 | 1400 |
Order Code | Datasheet | |
---|---|---|
![]() | 643220110005 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
![]() | 643220110004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V (AC)) | Samples |
---|