OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCircular ConnectorsProduct sub-seriesM12 ATypePanel ReceptaclesTypePanel PCBProduct seriesWR-CIRCM12 Screw Mating Panel Connector PCB Female Plastic M16

WR-CIRCM12 Screw Mating Panel Connector PCB Female Plastic M16

WR-CIRCM12 Screw Mating Panel Connector PCB Female Plastic M16
General Information
Durability100 Mating cycles
Ingress Protection CodeIP68
Operating Temperature-40 °C up to +90 °C
GenderFemale
CodingA
Packaging Properties
PackagingTray
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Electrical Properties
IR2 A; 5 A
Working Voltage30 V; 60 V; 250 V
Withstanding Voltage650 V (AC); 1000 V (AC); 1400 V (AC)
Contact Resistance Initial10 mΩ
RISO100 MΩ

Products

Order Code Data­sheet Man­ual Downloads StatusPolarityGenderIR
(A)
Working Voltage
(V)
Withstanding Voltage
(V (AC))
Packaging Samples
643220100404SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. 4 Female 5 250 1400 Tray
643220100405SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. 5 Female 5 60 1000 Tray
643220100408SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. 8 Female 2 30 650 Tray
Order Code Data­sheet
643220100404SPEC
643220100405SPEC
643220100408SPEC
Samples
Order Code Data­sheet Man­ual Downloads StatusPolarityGenderIR
(A)
Working Voltage
(V)
Withstanding Voltage
(V (AC))
Packaging Samples