WP-SMRT REDCUBE SMT Reverse with internal through-hole

Applications

  • Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
  • IMS boards or one layer applications
General Information
MaterialBrass
SurfaceTin
Operating Temperature-55 °C up to +150 °C
Electrical Properties
IR85 A
Packaging Properties
PackagingBulk; Tape and Reel

Products

Filter article data
Filter by
 show  catalog.filterBar.article in 0 product lines
 catalog.filterBar.article in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
H(mm)
H1(mm)
Ø ID(mm)
IR(A)
Tl(mm)
Ø OD(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600135
SPEC3 mm, 5.6 mm, 3.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter3.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter10 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600145
SPEC3 mm, 5.6 mm, 4.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter4.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter10 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600155
SPEC3 mm, 5.6 mm, 5.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter5.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter10 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600135R
SPEC3 mm, 5.6 mm, 3.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter3.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter10 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600145R
SPEC3 mm, 5.6 mm, 4.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter4.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter10 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600155R
SPEC3 mm, 5.6 mm, 5.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter5.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter10 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600165
SPEC3 mm, 5.6 mm, 6.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter6.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter12 mm
Check availability
WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600165R
SPEC3 mm, 5.6 mm, 6.5 mm
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height3 mm
Height5.6 mm
Inner Diameter6.5 mm
Rated Current85 A
Thread Length5.6 mm
Outer Diameter12 mm
Check availability

Videos

Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A