Applications
- Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
- Angled assembling of cable, PCB or housing
- One layer applications
Application Notes
Products
Order Code | Datasheet | Downloads | Ti | Ø ID (mm) | IR (A) | Design Kit | Samples |
---|---|---|---|---|---|---|---|
7466302 | SPEC | 6 files | M2 | – | 50 | – | |
7466302R | SPEC | 6 files | M2 | – | 50 | – | |
746630200 | SPEC | 6 files | M2 | – | 50 | – | |
746630200R | SPEC | 6 files | M2 | – | 50 | – | |
74663025 | SPEC | 5 files | M2.5 | – | 50 | – | |
74663025R | SPEC | 5 files | M2.5 | – | 50 | – | |
7466303 | SPEC | 6 files | M3 | – | 50 | 746701 977990 | |
7466303R | SPEC | 6 files | M3 | – | 50 | – | |
7466300 | SPEC | 6 files | – | 3.3 | 50 | 977990 | |
7466300R | SPEC | 6 files | – | 3.3 | 50 | – |
Order Code | Datasheet |
---|---|
7466302 | SPEC |
7466302R | SPEC |
746630200 | SPEC |
746630200R | SPEC |
74663025 | SPEC |
74663025R | SPEC |
7466303 | SPEC |
7466303R | SPEC |
7466300 | SPEC |
7466300R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Ti | Ø ID (mm) | IR (A) | Design Kit | Samples |
---|
REDCUBE SMT & THR
Applications, Characteristics & Design
Applications
REDCUBE SMD and THR are the result of the growing demand in electronic market: high current technology in combination with fully automated, timesaving processing.
- High current Wire-to-Board & Board-to-Board connections
- Angled assembling of cable, PCB or housing
Impressive Characteristics
A large connecting area of REDCUBE SMD achieves a low contact resistance and best holding forces. The small size of REDCUBE SMD allows a high packing density without critical heat development on the PCB.
- Simple and fast automated assembly
- High packing density
- Efficient and timesaving soldering process
- Angled assembling of cable, PCB or housing
- Tape & Reel
Special Design
REDCUBE THR have a special design for best soldering results. Milling from solid material the torques are significant better compared to stamped contacts. REDCUBE THR have the highest ampacity of fully automatically processed high-current components.
- Optimal current distribution in multilayer applications
- Fully automated reflow soldering
- High mechanical stability
- Low profile
- Tape & Reel
- Low heat development
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A