WL-SMCC SMT Mono-color Chip LED Compact

WL-SMCC SMT Mono-color Chip LED Compact
WL-SMCC SMT Mono-color Chip LED Compact
SizeDimen­sions
0402

Characteristics

  • Small LED package for exceptional brightness
  • 0402 industry standard footprint
  • High reliability PCB based
  • Compatible to IR reflow soldering
  • Miniaturized color effects
  • Waterclear lens

Applications

  • LED Front panel indicator
  • Navigation systems
  • Cellphone display
  • Display for industrial control systems
  • Traffic display
  • LCD backlighting for LCD, push button, symbol and keypad

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Emitting Color
cx typ.
cy typ.
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SMCC SMT Mono-color Chip LED Compact
150040WS73240
SPECWhite, 0.3, 0.3
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorWhite 
Chromaticity Coordinate X [typ.]0.3 
Chromaticity Coordinate Y [typ.]0.3 
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2.8 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 
–Check availability