Helike-II

Characteristics

  • 169 MHz
  • Monopole antenna
  • SMA/m connector
  • Ground plane dependent

Applications

  • 169 MHz applications
  • wM-Bus applications
  • Smart metering
  • Smart city

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak(dBi)
Operating Temperature
Samples
2600130012
Helike-II, 169.4 MHz, 1.16
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionHelike-II 
Frequency169.4 MHz
VSWR1.16 
Peak Gain2.1 dBi
Operating Temperature -40 °C up to + 85 °C including temp rise

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio