WE-WPCC Wireless Power Transfer Receiver Coil
Characteristics
- Qi standard compliant
- highest Q-value available on market
- Today there are two inductive wireless power standards; the Qi standard of WPC and the PMA standard of Power Matters Alliance. We offer several standard receiver coils for both purposes.
- Mix and match your tool to find the perfect coil combination: Mix and Match
Applications
- Cell phones/ smartphones/ hand-held devices
- Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities and (industrial) clean rooms
- Devices with a large number of mating cycles to avoid connector damage
- Headsets
- Portable media players
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L(µH) | IR(A) | RDC max.(mΩ) | fres(MHz) | Q | P(W) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308103206 | SPECQi - Airfuel Alliance, 28,9 x 15,7 x 0,76 mm, 7.5 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | ComplianceQi - Airfuel Alliance | Size28,9 x 15,7 x 0,76 mm | Inductance7.5 µH | Rated Current1.55 A | DC Resistance380 mΩ | Self Resonant Frequency23 MHz | Q-Factor16 | Power Capability [1]20 W | |||
![]() | 760308102210 | SPECQi - Airfuel Alliance, 37 x 37 x 1.8 mm, 7.5 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | ComplianceQi - Airfuel Alliance | Size37 x 37 x 1.8 mm | Inductance7.5 µH | Rated Current3 A | DC Resistance180 mΩ | Self Resonant Frequency22 MHz | Q-Factor45 | Power Capability [1]50 W | |||
![]() | 760308103211 | SPECQi - Airfuel Alliance, 46 x 36 x 0.5 mm, 7.3 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | ComplianceQi - Airfuel Alliance | Size46 x 36 x 0.5 mm | Inductance7.3 µH | Rated Current2.5 A | DC Resistance200 mΩ | Self Resonant Frequency12.7 MHz | Q-Factor28 | Power Capability [1]40 W | |||
![]() | 760308102213 | SPECQi - Airfuel Alliance, 29 x 29 x 0.6 mm, 7.9 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | ComplianceQi - Airfuel Alliance | Size29 x 29 x 0.6 mm | Inductance7.9 µH | Rated Current1.7 A | DC Resistance330 mΩ | Self Resonant Frequency21 MHz | Q-Factor18 | Power Capability [1]30 W | |||
![]() | 760308201 | SPECworks with Qi Rx IC's, 37 x 37 x 1.8 mm, 10 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size37 x 37 x 1.8 mm | Inductance10 µH | Rated Current3.5 A | DC Resistance200 mΩ | Self Resonant Frequency15 MHz | Q-Factor50 | Power Capability [1]60 W | |||
![]() | 760308103202 | SPECworks with Qi Rx IC's, 48 x 32 x 0.9 mm, 12 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size48 x 32 x 0.9 mm | Inductance12 µH | Rated Current3 A | DC Resistance200 mΩ | Self Resonant Frequency13 MHz | Q-Factor33 | Power Capability [1]50 W | |||
![]() | 760308103203 | SPECworks with Qi Rx IC's, 48 x 32 x 0.8 mm, 12 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size48 x 32 x 0.8 mm | Inductance12 µH | Rated Current1.8 A | DC Resistance360 mΩ | Self Resonant Frequency11 MHz | Q-Factor21 | Power Capability [1]20 W | |||
![]() | 760308103204 | SPECworks with Qi Rx IC's, 38 x 30 x 0.8 mm, 16.7 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size38 x 30 x 0.8 mm | Inductance16.7 µH | Rated Current2 A | DC Resistance430 mΩ | Self Resonant Frequency11 MHz | Q-Factor32 | Power Capability [1]30 W | |||
![]() | 760308103205 | SPECworks with Qi Rx IC's, 34 x 26 x 0.9 mm, 11 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size34 x 26 x 0.9 mm | Inductance11 µH | Rated Current2.5 A | DC Resistance200 mΩ | Self Resonant Frequency16 MHz | Q-Factor30 | Power Capability [1]40 W | |||
![]() | 760308102207 | SPECworks with Qi Rx IC's, 40 x 40 x 1.2 mm, 8 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size40 x 40 x 1.2 mm | Inductance8 µH | Rated Current5 A | DC Resistance80 mΩ | Self Resonant Frequency16 MHz | Q-Factor30 | Power Capability [1]80 W | |||
![]() | 760308101208 | SPECworks with Qi Rx IC's, Ø 10 x 1.6 mm, 13 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 10 x 1.6 mm | Inductance13 µH | Rated Current0.8 A | DC Resistance500 mΩ | Self Resonant Frequency26 MHz | Q-Factor17 | Power Capability [1]15 W | |||
![]() | 760308101303 | SPECworks with Qi Rx IC's, Ø 26 x 1.3 mm, 47 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 26 x 1.3 mm | Inductance47 µH | Rated Current1.5 A | DC Resistance500 mΩ | Self Resonant Frequency8 MHz | Q-Factor25 | Power Capability [1]20 W | |||
![]() | 760308102212 | SPECworks with Qi Rx IC's, 29 x 29 x 0.6 mm, 5.4 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size29 x 29 x 0.6 mm | Inductance5.4 µH | Rated Current2 A | DC Resistance240 mΩ | Self Resonant Frequency25 MHz | Q-Factor18 | Power Capability [1]30 W | |||
![]() | 760308101214 | SPECworks with Qi Rx IC's, Ø 19 x 0.8 mm, 26 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 19 x 0.8 mm | Inductance26 µH | Rated Current1.1 A | DC Resistance520 mΩ | Self Resonant Frequency11 MHz | Q-Factor25 | Power Capability [1]20 W | |||
![]() | 760308103215 | SPECworks with Qi Rx IC's, 48 x 32 x 1 mm, 14.3 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | Size48 x 32 x 1 mm | Inductance14.3 µH | Rated Current3 A | DC Resistance190 mΩ | Self Resonant Frequency8.8 MHz | Q-Factor40 | Power Capability [1]50 W | |||
![]() | 760308101216 | SPECworks with Qi Rx IC's, Ø 6 x 2 mm, 7.2 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 6 x 2 mm | Inductance7.2 µH | Rated Current0.8 A | DC Resistance450 mΩ | Self Resonant Frequency32 MHz | Q-Factor10 | Power Capability [1]5 W | |||
![]() | 760308101217 | SPECworks with Qi Rx IC's, Ø 10 x 1.8 mm, 24.2 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 10 x 1.8 mm | Inductance24.2 µH | Rated Current0.4 A | DC Resistance1400 mΩ | Self Resonant Frequency17.5 MHz | Q-Factor13 | Power Capability [1]5 W | |||
![]() | 760308101219 | SPECworks with Qi Rx IC's, Ø 15 x 0.6 mm, 11.8 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 15 x 0.6 mm | Inductance11.8 µH | Rated Current0.7 A | DC Resistance750 mΩ | Self Resonant Frequency22 MHz | Q-Factor13 | Power Capability [1]5 W | |||
![]() | 760308101220 | SPECworks with Qi Rx IC's, Ø 17 x 0.8 mm, 12.6 µH PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 17 x 0.8 mm | Inductance12.6 µH | Rated Current1.1 A | DC Resistance360 mΩ | Self Resonant Frequency19 MHz | Q-Factor20 | Power Capability [1]20 W | |||
![]() | 760308101208A | SPECworks with Qi Rx IC's, Ø 10 x 1.6 mm, 18 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 10 x 1.6 mm | Inductance18 µH | Rated Current0.7 A | DC Resistance650 mΩ | Self Resonant Frequency24 MHz | Q-Factor18 | Power Capability [1]15 W | |||
![]() | 760308101309 | SPECworks with Qi Rx IC's, Ø 26 x 0.5 mm, 10 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 26 x 0.5 mm | Inductance10 µH | Rated Current1.5 A | DC Resistance450 mΩ | Self Resonant Frequency19 MHz | Q-Factor20 | Power Capability [1]20 W | |||
![]() | 760308101221 | SPECworks with Qi Rx IC's, Ø 6 x 4.3 mm, 24 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 6 x 4.3 mm | Inductance24 µH | Rated Current0.4 A | DC Resistance1150 mΩ | Self Resonant Frequency10 MHz | Q-Factor16 | Power Capability [1]5 W | |||
![]() | 760308105309 | SPECworks with Qi Rx IC's, Ø 26 x 0.5 mm, 10.5 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 26 x 0.5 mm | Inductance10.5 µH | Rated Current1.5 A | DC Resistance450 mΩ | Self Resonant Frequency18.5 MHz | Q-Factor19 | Power Capability [1]20 W | |||
![]() | 760308105214 | SPECworks with Qi Rx IC's, Ø 19 x 0.8 mm, 6.3 µH | Availability | Status Activei| Production is active. Expected lifetime: >10 years. | Complianceworks with Qi Rx IC's | SizeØ 19 x 0.8 mm | Inductance6.3 µH | Rated Current1.5 A | DC Resistance350 mΩ | Self Resonant Frequency25 MHz | Q-Factor15 | Power Capability [1]20 W |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Service & Support
Do you have questions regarding Design-In Support or Applications? We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.

Design-In Support
- Product related support
- Troubleshooting and individual design solutions
- Design Tools
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication