Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
SOT23-3L | 2.9 | 2.4 | 1.04 | SMT | |||
SOT23-6L | 2.9 | 2.8 | 1.16 | SMT | |||
SC70-5L | 2 | 2.2 | 1 | SMT | |||
SC70-6L | 2 | 2.2 | 1 | SMT | |||
DFN1610-2L | 1.6 | 1 | 0.5 | SMT | |||
DFN2020-2L | 2 | 2 | 0.5 | - |
Characteristics
- Fast turn-on
- Low clamping voltage
- High ESD withstand voltage
- Uni- or bidirectional protection
- Small package
- Epoxy flame resistant UL94 V-0
Reference Designs
Applications
- DC power supply
- USB Power Delivery (PD)
- Headsets and accessories
- PDAs
- Digital cameras
- MP3-Player
- Touch Panels
- Notebooks
- ESD, EFT and Surge Protection
- ESD protection in accordance with EN 61000-4-2
– 8 kV contact discharge
– 15 kV air discharge
Products
All
SOT23-3L
SOT23-6L
SC70-5L
SC70-6L
DFN1610-2L
DFN2020-2L
Order Code | Datasheet | Simulation | Downloads | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
824045817 | SPEC | 6 files | 1 | Unidirectional | 7 | 7.8 | 830 | 60 | 30 | 30 | Power Delivery USB 3.1 | 823999 | – | – | ||
824045812 | SPEC | 6 files | 1 | Unidirectional | 12 | 13.3 | 440 | 38 | 30 | 30 | Power Delivery USB 3.1 | – | – | – | ||
824045810 | SPEC | 6 files | 1 | Unidirectional | 20 | 22.8 | 240 | 24 | 30 | 30 | Power Delivery USB 3.1 | 823999 | 82931060 82931100 | 82931061 82931101 | ||
824031815 | SPEC | 6 files | 1 | Unidirectional | 5 | 6 | 250 | 80 | 30 | 30 | – | – | – | – | ||
824032813 | SPEC | 6 files | 1 | Bidirectional | 3.3 | 4 | 280 | 180 | 30 | 30 | – | – | – | – | ||
824032815 | SPEC | 6 files | 1 | Bidirectional | 5 | 6 | 140 | 100 | 30 | 30 | – | – | – | – | ||
824043810 | SPEC | 4 files | 1 | Unidirectional | 10 | 11.2 | 950 | 150 | 30 | 30 | – | – | – | – | ||
824043817 | SPEC | 4 files | 1 | Unidirectional | 7 | 7.8 | 1650 | 180 | 30 | 30 | – | – | – | – | ||
824021 | SPEC | 6 files | 2 | Unidirectional | 5 | 6.1 | 55 | 15 | 30 | 18 | – | 823999 | – | – | ||
824022 | SPEC | 6 files | 2 | Bidirectional | 5 | 6.1 | 12 | 8 | 20 | 12 | – | 823999 | – | – | ||
824094024 | SPEC | 3 files | 2 | Bidirectional | 24 | 26.2 | 38 | 6 | 30 | 30 | – | 823999 | – | – | ||
82402304 | SPEC | 6 files | 4 | Unidirectional | 5 | 6 | 13 | 6 | 16 | 10 | – | 823999 | – | – | ||
82402374 | SPEC | 6 files | 4 | Unidirectional | 5 | 6 | 13 | 6 | 16 | 10 | – | 823999 | – | – | ||
82402305 | SPEC | 6 files | 5 | Unidirectional | 5 | 6 | 13 | 6 | 16 | 10 | – | 823999 | – | – | ||
82402375 | SPEC | 6 files | 5 | Unidirectional | 5 | 6 | 13 | 6 | 16 | 10 | – | – | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
824045817 | SPEC | |
824045812 | SPEC | |
824045810 | SPEC | |
824031815 | SPEC | |
824032813 | SPEC | |
824032815 | SPEC | |
824043810 | SPEC | |
824043817 | SPEC | |
824021 | SPEC | |
824022 | SPEC | |
824094024 | SPEC | |
82402304 | SPEC | |
82402374 | SPEC | |
82402305 | SPEC | |
82402375 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Comments