OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleSnap Ferrites for Cable AssemblyProduct seriesWE-STAR-TEC LFS

WE-STAR-TEC LFS

Low Frequency Specialist

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Prefixing cable system facilitates the cable assembling process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V-0
  • Operating temperature: –25 °C to +105 °C
  • Core material: MnZn

Applications

  • Especially for applications in the low frequency range from 300 kHz to 30 MHz
  • Perfect for applications with varying cable diameter
  • Suppression of electronic ballasts (i.e. neon tube) in the lighting industry
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Order Code Data­sheet Simu­lation DownloadsØ Cable
(mm)
Z @ 300 kHz
1 turn
(Ω)
Z @ 1 MHz
1 turn
(Ω)
Z @ 10 MHz
1 turn
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyAlpha-RackDesign KitSTAR-CLIP Fixation Samples
74272142SPEC
2 files 3.5 - 5 5 20 65 8 W 5000 32.5 18.8 13.2 Grey74271
742707001
742711
74272131SPEC
2 files 6 - 7.5 10 35 62 8 W 5000 40.5 24.5 21 Grey74271
742707001
742711
7427713
74272132SPEC
2 files 7 - 8.5 10 35 62 8 W 5000 40.5 24.5 21 Grey74271
742707001
742711
7427713
74272221SPEC
2 files 8.5 - 10.5 12 45 40 8 W 5000 42.2 33.6 29.5 Grey74271
742707001
742711
7427722
74272222SPEC
2 files 10.5 - 12.5 12 45 40 8 W 5000 42.2 33.5 28.8 Grey74271
742707001
742711
7427722
74272151SPEC
2 files 12 - 15 17 73 33 8 W 5000 49 39 35 Grey74271
742707001
74272211SPEC
2 files 17 - 21 19 94 34 8 W 5000 56 47 43 Grey74271
742707001
74272251SPEC
1 files 22 - 25 27 63 32 8 W 5000 62 60 55 Grey74271
742707001
Order Code Data­sheet Simu­lation
74272142SPEC
74272131SPEC
74272132SPEC
74272221SPEC
74272222SPEC
74272151SPEC
74272211SPEC
74272251SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsØ Cable
(mm)
Z @ 300 kHz
1 turn
(Ω)
Z @ 1 MHz
1 turn
(Ω)
Z @ 10 MHz
1 turn
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyAlpha-RackDesign KitSTAR-CLIP Fixation Samples

Assortments

Articles from this product series can be found in the following assortments: