OverviewAll product unitsProduct unitAutomotiveProduct groupPower Magnetics - IsolatedProduct familyDC/DC Push Pull TransformersProduct seriesWE-PSPA Push Pull & Gate Drive Transformer

WE-PSPA Push Pull & Gate Drive Transformer NEW

 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
NEW 1208 12.6 8.3 4.1
NEW 1006 10.45 6.73 4.19

Characteristics

  • Surface mount
  • AEC-Q200
  • Variety of turn ratios
  • Output voltages from 5 V up to 23 V
  • Operating temperature:-40 °C up to +125 ºC
  • Automotive approved

Applications

  • As a Gate Drive Transformator
  • Transformator for Push Pull DC/DC Converter
  • For isolated interfaces RS 485, CAN

Products

All
1208
1006
Order Code Data­sheet DownloadsL
(µH)
nTest Condition nRDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
∫Udt
(Vµs)
LS
(nH)
VT
(V (AC))
VOut1
(V)
Vin
(V)
IOut1
(mA)
Samples
78931812505SPEC
5 files 86 1:1.13 (1-3) : (6-4) 55 55 60 60 9.5 600 2500 5 5 750
78931812512SPEC
5 files 86 1:2.5 (1-3) : (6-4) 60 60 125 125 9.5 300 2500 12 5 310
78931812515SPEC
5 files 86 1:3.13 (1-3) : (6-4) 60 60 230 230 9.5 300 2500 15 5 250
78931812518SPEC
5 files 86 1:3.75 (1-3) : (6-4) 60 60 280 280 9.5 300 2500 18 5 210
78931812523SPEC
5 files 86 1:4.75 (1-3) : (6-4) 65 65 350 350 9.5 300 2500 23 5 165
78931610505SPEC
5 files 475 1:1.15 (1-3) : (6-4) 140 140 150 150 11 500 2500 5 5 350
78931610512SPEC
5 files 475 1:2.54 (1-3) : (6-4) 165 165 335 335 11 500 2500 12 5 150
78931610515SPEC
5 files 475 1:3.15 (1-3) : (6-4) 155 155 635 635 11 500 2500 15 5 115
78931610518SPEC
5 files 475 1:3.77 (1-3) : (6-4) 160 160 775 775 11 500 2500 18 5 100
Order Code Data­sheet
78931812505SPEC
78931812512SPEC
78931812515SPEC
78931812518SPEC
78931812523SPEC
78931610505SPEC
78931610512SPEC
78931610515SPEC
78931610518SPEC
Samples
Order Code Data­sheet DownloadsL
(µH)
nTest Condition nRDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
∫Udt
(Vµs)
LS
(nH)
VT
(V (AC))
VOut1
(V)
Vin
(V)
IOut1
(mA)
Samples

WE-PSPA

PUSH PULL & GATE DRIVE TRANSFORMER

WE-PSPA is a small sized power transformer specially designed for Push-Pull and Gate Drive applications.

  • Space reduction due to its low profile.
  • Suitable for a great variety of applications thanks to its different turn ratios.
  • Perfectly reliable for automotive applications because of its automated manufacturing process.
An important parameter of the Push Pull and Gate Drive Transformer is the product of time and voltage, until the core saturates. The voltage-time product V- t (unit: volt-second) is calculated of the inductance L and the saturation current Isat. When selecting a transformer, you should ensure, that enough volt-seconds are available, depending on the frequency and pulse bandwidth of the application.

Simplified Gate Drive Transformer Circuit

Simplified Push Pull Application