LTSpice files
Characteristics
- Small size
- Surface mount
- Low profile
- Operating temp: -40°C to 125°C
- Functional or Reinforced Insulation
- SN6501 Push Pull Driver Training Video
Applications
- Isolated interface power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, lower-power LAN
- Industrial automation
- Process control
- Medical equipment
- PLC analog and digital I/O modules
- Isolated gate driver power supplies
- AC motor drives
- Uninterruptible power supplies (UPS)
- Solar inverters
- Polyphase energy meters
- Protection relays and IEDs
Products
All
1006
1208
1209
1512
1408
EE5
EP5
EP7
Order Code | Datasheet | Downloads | VIN | VOut1 (V (DC)) | IOut1 (mA) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750315090 | SPEC | 9 files | 3.3 V (DC) | 3.3 | 600 | Functional | 100 - 500 | 27 | 1:1 | 270 | 2500 | 7 | 9.1 | 7.8 | SMT | |||
750314706 | SPEC | 9 files | 3.3 V (DC) | 5 | 300 | Functional | 100 - 500 | 27 | 1:1.8 | 250 | 2500 | 7 | 9.1 | 7.8 | SMT | |||
760390013 | SPEC | 7 files | 3.3 V (DC) | 5 | 500 | Functional | 250 - 550 | 11 | 1:1.7 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
760390015 | SPEC | 7 files | 3.3 V (DC) | 5 | 450 | Functional | 250 - 550 | 11 | 1:2 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
750313769 | SPEC | 7 files | 3.3 V (DC) | 5 | 600 | Reinforced | 250 - 550 | 10 | 1:1.7 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750313626 | SPEC | 7 files | 3.3 V (DC) | 5 | 500 | Reinforced | 250 - 550 | 10 | 1:2 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750315225 | SPEC | 8 files | 3.3 V (DC) | 3.6 | 900 | Functional | 350 - 550 | 8.5 | 1:1.1 | 388 | 2750 | 6.73 | 10.2 | 4.19 | SMT | |||
750315227 | SPEC | 8 files | 3.3 V (DC) | 5.6 | 700 | Functional | 350 - 550 | 8.5 | 1:1.7 | 388 | 2750 | 6.73 | 10.2 | 4.19 | SMT | |||
750315231 | SPEC | 8 files | 3.3 V (DC) | 5.4 | 550 | Reinforced | 350 - 550 | 8.8 | 1:1.6 | 384 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750315226 | SPEC | 8 files | 3.3 V (DC) | 4.3 | 850 | Functional | 350 - 550 | 8.5 | 1:1.3 | 388 | 2750 | 6.73 | 10.2 | 4.19 | SMT | |||
750315228 | SPEC | 8 files | 3.3 V (DC) | 6.6 | 500 | Functional | 350 - 550 | 8.5 | 1:2 | 388 | 2750 | 6.73 | 10.2 | 4.19 | SMT | |||
750315232 | SPEC | 8 files | 3.3 V (DC) | 6.6 | 450 | Reinforced | 350 - 550 | 8.8 | 1:2 | 384 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750316028 | SPEC | 9 files | 3.3 V (DC) | 3.3 | 800 | Functional | 400 | 8.9 | 1:1.7 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |||
750316029 | SPEC | 9 files | 3.3 V (DC) | 5 | 600 | Functional | 400 | 8.9 | 1:2.1 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |||
750316031 | SPEC | 8 files | 3.3 V (DC) | 3.3 | 900 | Reinforced | 150 | 40 | 1:1.75 | 370 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |||
750316032 | SPEC | 8 files | 3.3 V (DC) | 5 | 900 | Reinforced | 150 | 40 | 1:2 | 370 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |||
750316855 | SPEC | 8 files | 3.3 V (DC) | 23 | 85 | Supplementary | 200 - 600 | 15 | 1:7 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750316887 | SPEC | 8 files | 3.3 V (DC) | 5 | 700 | Supplementary | 200 - 600 | 15 | 1:1.67 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750316853 | SPEC | 8 files | 3.3 V (DC) | 12 | 165 | Supplementary | 200 - 600 | 15 | 1:4 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750317072 | SPEC | 8 files | 3.3 V (DC) | 20 | 125 | Supplementary | 200 - 600 | 15 | 1:6.17 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
NEW | 750319845 | SPEC | 7 files | 3.3 V (DC) | 5 | 650 | Reinforced | 250 - 550 | 11 | 1:1.56 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | ||
750315371 | SPEC | 8 files | 4.5 - 5.5 V (DC) | 5 | 1000 | Functional | 400 | 8.6 | 1:1.1 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |||
750316030 | SPEC | 8 files | 4.5 - 5.5 V (DC) | 3.3 | 1200 | Functional | 400 | 10.2 | 1.3:1 | 94 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |||
750316033 | SPEC | 8 files | 4.5 - 5 V (DC) | 3.3 | 1000 | Reinforced | 150 - 800 | 40 | 1.3:1 | 370 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |||
NEW | 750319927 | SPEC | 8 files | 4.5 V (DC) | 2.5 | 1700 | Reinforced | 150 | 50 | 2:1 | 570 | 5000 | 12.32 | 15.41 | 11.89 | SMT | ||
750315089 | SPEC | 8 files | 5 V (DC) | 5 | 330 | Functional | 100 - 500 | 42 | 1:1 | 635 | 2500 | 7 | 9.1 | 7.8 | SMT | |||
750315072 | SPEC | 9 files | 5 V (DC) | 3.3 | 600 | Functional | 100 - 500 | 42 | 1.53:1 | 635 | 2500 | 7 | 9.1 | 7.8 | SMT | |||
760390012 | SPEC | 7 files | 5 V (DC) | 5 | 750 | Functional | 300 - 620 | 11 | 1:1.1 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
760390014 | SPEC | 7 files | 5 V (DC) | 5 | 600 | Functional | 300 - 620 | 11 | 1:1.3 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
750313734 | SPEC | 7 files | 5 V (DC) | 5 | 800 | Reinforced | 300 - 620 | 10 | 1:1.1 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750313638 | SPEC | 7 files | 5 V (DC) | 5 | 650 | Reinforced | 300 - 620 | 10 | 1:1.3 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750313710 | SPEC | 7 files | 5 V (DC) | 5.5 | 650 | Functional | 250 - 620 | 11 | 1:1.23 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
750315229 | SPEC | 8 files | 5 V (DC) | 5.8 | 900 | Reinforced | 350 - 550 | 8.8 | 1:1.1 | 384 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750315240 | SPEC | 8 files | 5 V (DC) | 5 | 1000 | Reinforced | 150 | 46 | 1:1.1 | 440 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |||
750342879 | SPEC | 7 files | 5 V (DC) | 17 | 250 | Reinforced | 420 | 9 | 1:3.5 | 200 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750315230 | SPEC | 8 files | 5 V (DC) | 6.9 | 750 | Reinforced | 350 - 550 | 8.8 | 1:1.4 | 384 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750343341 | SPEC | 7 files | 5 V (DC) | 12.5 | 350 | Reinforced | 400 | 7.8 | 1:2.6 | 152 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750316854 | SPEC | 8 files | 5 V (DC) | 12 | 380 | Supplementary | 200 - 600 | 15 | 1:2.5 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750316856 | SPEC | 8 files | 5 V (DC) | 23 | 180 | Supplementary | 200 - 600 | 15 | 1:4.67 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750316886 | SPEC | 8 files | 5 V (DC) | 5 | 950 | Supplementary | 200 - 400 | 15 | 1:1.17 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750316888 | SPEC | 8 files | 5 V (DC) | 3.3 | 1100 | Supplementary | 200 - 600 | 15 | 1.2:1 | 200 | 2500 | 8.3 | 14.75 | 4.2 | SMT | |||
750311542 | SPEC | 8 files | 5 V (DC) | 5 | 450 | Functional | 500 | 9 | 1:2.73 | 500 | 1000 | 6.6 | 8.26 | 5.59 | SMT | |||
750031160 | SPEC | 9 files | 5 V (DC) | 12 | 350 | Functional | 500 | 9 | 1:2.7 | 500 | 1000 | 6.1 | 8.76 | 6.35 | SMT | |||
750316819 | SPEC | 8 files | 5 V (DC) | 12 | 460 | Functional | 400 | 9 | 1:2.88 | 86 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |||
750316818 | SPEC | 8 files | 5 V (DC) | 17 | 380 | Functional | 400 | 9 | 1:3.5 | 86 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |||
750316769 | SPEC | 7 files | 5 V (DC) | 15 | 250 | Functional | 300 - 620 | 9 | 1:3.45 | 350 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
750316770 | SPEC | 7 files | 5 V (DC) | 12 | 280 | Functional | 300 - 620 | 9 | 1:2.91 | 350 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |||
750343725 | SPEC | 7 files | 5 V (DC) | 19.5 | 250 | Reinforced | 420 | 9 | 1:3.9 | 250 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |||
750317722 | SPEC | 3 files | 5 V (DC) | 19 | 225000 | Functional | 400 | 10 | – | 320 | 2500 | 10.46 | 6.73 | 4.19 | – | |||
750320340 | SPEC | 7 files | 5 V (DC) | 17 | 250 | Reinforced | 220 | 16 | 1:3.5 | 200 | 6000 | 9.14 | 12.7 | 7.62 | SMT | |||
750314781 | SPEC | 8 files | 10 - 15 V (DC) | 12 | 500 | Functional | 1000 | 68 | 1:2 | 40 | 1000 | 9.78 | 9.14 | 10.54 | SMT | |||
750317829 | SPEC | 7 files | 12 V (DC) | 12 | 300 | Functional | 300 - 620 | 24 | 1:1.05 | 1920 | 2500 | 6.73 | 10.2 | 4.67 | SMT | |||
750317830 | SPEC | 7 files | 12 V (DC) | 5 | 700 | Functional | 300 - 620 | 24 | 2.2:1 | 1920 | 2500 | 6.73 | 10.2 | 4.67 | SMT | |||
750315213 | SPEC | 9 files | 24 V (DC) | 24 | 600 | Functional | 150 - 500 | 100 | 1:1 | 563 | 3125 | 9.78 | 9.14 | 10.54 | SMT | |||
750315214 | SPEC | 9 files | 24 V (DC) | 5 | 2000 | Functional | 150 - 500 | 100 | 4:1 | 563 | 3125 | 9.78 | 9.14 | 10.54 | SMT | |||
750317331 | SPEC | 7 files | 24 V (DC) | 12 | 500 | Functional | 350 - 620 | 41 | 1.94:1 | 4000 | 2500 | 6.73 | 10.2 | 4.67 | SMT | |||
750317828 | SPEC | 7 files | 24 V (DC) | 5 | 800 | Functional | 350 - 620 | 41 | 4.43:1 | 4000 | 2500 | 6.73 | 10.2 | 4.67 | SMT |
Order Code | Datasheet | ||
---|---|---|---|
750315090 | SPEC | ||
750314706 | SPEC | ||
760390013 | SPEC | ||
760390015 | SPEC | ||
750313769 | SPEC | ||
750313626 | SPEC | ||
750315225 | SPEC | ||
750315227 | SPEC | ||
750315231 | SPEC | ||
750315226 | SPEC | ||
750315228 | SPEC | ||
750315232 | SPEC | ||
750316028 | SPEC | ||
750316029 | SPEC | ||
750316031 | SPEC | ||
750316032 | SPEC | ||
750316855 | SPEC | ||
750316887 | SPEC | ||
750316853 | SPEC | ||
750317072 | SPEC | ||
NEW | 750319845 | SPEC | |
750315371 | SPEC | ||
750316030 | SPEC | ||
750316033 | SPEC | ||
NEW | 750319927 | SPEC | |
750315089 | SPEC | ||
750315072 | SPEC | ||
760390012 | SPEC | ||
760390014 | SPEC | ||
750313734 | SPEC | ||
750313638 | SPEC | ||
750313710 | SPEC | ||
750315229 | SPEC | ||
750315240 | SPEC | ||
750342879 | SPEC | ||
750315230 | SPEC | ||
750343341 | SPEC | ||
750316854 | SPEC | ||
750316856 | SPEC | ||
750316886 | SPEC | ||
750316888 | SPEC | ||
750311542 | SPEC | ||
750031160 | SPEC | ||
750316819 | SPEC | ||
750316818 | SPEC | ||
750316769 | SPEC | ||
750316770 | SPEC | ||
750343725 | SPEC | ||
750317722 | SPEC | ||
750320340 | SPEC | ||
750314781 | SPEC | ||
750317829 | SPEC | ||
750317830 | SPEC | ||
750315213 | SPEC | ||
750315214 | SPEC | ||
750317331 | SPEC | ||
750317828 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | VIN | VOut1 (V (DC)) | IOut1 (mA) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|