7488910043 | 423-443 MHz, -4 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 423-443 MHz | Peak Gain-4 dBi | VSWR2 | – | – | – | Impedance50 Ω | Size25 x 5 mm | | |
7488918022 | 700-960 MHz, 2.1 dBi, 4 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 700-960 MHz | Peak Gain2.1 dBi | VSWR4 | Frequency Range Min & Max 2 1710-2690 MHz | Peak Gain5.5 dBi | VSWR 14 | Impedance50 Ω | Size40 x 6 mm | | |
7488910092 | 868-960 MHz, -0.7 dBi, 2.5 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 868-960 MHz | Peak Gain-0.7 dBi | VSWR2.5 | – | – | – | Impedance50 Ω | Size11 x 5.1 mm | Design Kit – | |
7488910915 | 902-928 MHz, 0.5 dBi, 3 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 902-928 MHz | Peak Gain0.5 dBi | VSWR3 | – | – | – | Impedance50 Ω | Size5.2 x 3.7 mm | Design Kit – | |
7488920157 | 1550-1600 MHz, 3.4 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 1550-1600 MHz | Peak Gain3.4 dBi | VSWR2 | – | – | – | Impedance50 Ω | Size5.2 x 3.7 mm | Design Kit – | |
7488915724 | 1570-1580 MHz, 0.69 dBi, 2.5 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 1570-1580 MHz | Peak Gain0.69 dBi | VSWR2.5 | Frequency Range Min & Max 2 2400-2500 MHz | Peak Gain0.97 dBi | VSWR 12 | Impedance50 Ω | Size3.2 x 1.7 mm | | |
7488912455 | 2400-2500 MHz, 1 dBi, 2.2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain1 dBi | VSWR2.2 | Frequency Range Min & Max 2 4900-5875 MHz | Peak Gain-1.5 dBi | VSWR 12.2 | Impedance50 Ω | Size8.5 x 1.6 mm | | |
7488920245 | 2400-2500 MHz, 1.3 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain1.3 dBi | VSWR2 | – | – | – | Impedance50 Ω | Size7.6 x 3.5 mm | Design Kit – | |
7488960245 | 2400-2500 MHz, 3 dBi, 2.5 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain3 dBi | VSWR2.5 | – | – | – | Impedance50 Ω | Size5.2 x 3.7 mm | Design Kit – | |
7488922455 | 2400-2500 MHz, 3 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain3 dBi | VSWR2 | Frequency Range Min & Max 2 5000-6000 MHz | Peak Gain3.3 dBi | – | Impedance50 Ω | Size5.2 x 3.7 mm | | |
74889102450 | 2400-2500 MHz, 3 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain3 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size9.0 x 2.0 mm | Design Kit – | |
74889302450 | 2400-2500 MHz, 0.5 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain0.5 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size3.2 x 1.6 mm | Design Kit – | |
74889502450 | 2400-2500 MHz, 2.5 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain2.5 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size5.2 x 2.1 mm | Design Kit – | |
74889402450 | 2400-2500 MHz, 2.7 dBi, 2 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain2.7 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size7.0 x 2.0 mm | Design Kit – | |