WE-MCA Antennas
EXTENDEDLTSpice files
Characteristics
- SMT multilayer chip antenna
- Extremely low profile
- Omni-directional radiation pattern
- Excellent size to performance ratio
- Smallest form factor in the industry
- Less ground clearance
- Operating temperature: -40 °C to +85°C
Applications
- Home RF/Smart home
- GSM 900
- WLAN/WiFi
- Bluetooth
- GPS/GNSS
- ZigBee
- Cellular Communication, 4G/LTE
Application Notes
Products
All
Single band
Dual band
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Frequency Range | Gpeak(dBi) | VSWR | Frequency Range 2 | Gpeak,2(dBi) | VSWR1 | Z(Ω) | Size | Type | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7488910043 | SPEC423-443 MHz, -4 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 423-443 MHz | Peak Gain-4 dBi | VSWR2 | – | – | – | Impedance50 Ω | Size25 x 5 mm | TypeElectrical Antenna | Design Kit | –Check availability | ||
7488918022 | SPEC700-960 MHz, 2.1 dBi, 4 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 700-960 MHz | Peak Gain2.1 dBi | VSWR4 | Frequency Range Min & Max 2 1710-2690 MHz | Peak Gain5.5 dBi | VSWR 14 | Impedance50 Ω | Size40 x 6 mm | TypeElectrical Antenna | Design Kit | –Check availability | ||
74889100921 | SPEC860-960 MHz, -0.7 dBi, 2 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 860-960 MHz | Peak Gain-0.7 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size11 x 5.1 mm | TypeElectrical Antenna | Design Kit | –Check availability | ||
7488910092 | SPEC868-960 MHz, -0.7 dBi, 2.5 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 868-960 MHz | Peak Gain-0.7 dBi | VSWR2.5 | – | – | – | Impedance50 Ω | Size11 x 5.1 mm | TypeElectrical Antenna | Design Kit – | –Check availability | ||
7488910915 | SPEC902-928 MHz, 0.5 dBi, 3 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 902-928 MHz | Peak Gain0.5 dBi | VSWR3 | – | – | – | Impedance50 Ω | Size5.2 x 3.7 mm | TypeMagnetic Antenna | Design Kit – | –Check availability | ||
7488920157 | SPEC1550-1600 MHz, 3.4 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 1550-1600 MHz | Peak Gain3.4 dBi | VSWR2 | – | – | – | Impedance50 Ω | Size5.2 x 3.7 mm | TypeMagnetic Antenna | Design Kit – | –Check availability | ||
7488915724 | SPEC1570-1580 MHz, 0.69 dBi, 2.5 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 1570-1580 MHz | Peak Gain0.69 dBi | VSWR2.5 | Frequency Range Min & Max 2 2400-2500 MHz | Peak Gain0.97 dBi | VSWR 12 | Impedance50 Ω | Size3.2 x 1.7 mm | TypeMagnetic Antenna | Design Kit | –Check availability | ||
7488912455 | SPEC2400-2500 MHz, 1 dBi, 2.2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain1 dBi | VSWR2.2 | Frequency Range Min & Max 2 4900-5875 MHz | Peak Gain-1.5 dBi | VSWR 12.2 | Impedance50 Ω | Size8.5 x 1.6 mm | TypeElectrical Antenna | Design Kit | –Check availability | ||
7488920245 | SPEC2400-2500 MHz, 1.3 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain1.3 dBi | VSWR2 | – | – | – | Impedance50 Ω | Size7.6 x 3.5 mm | TypeElectrical Antenna | Design Kit – | –Check availability | ||
7488960245 | SPEC2400-2500 MHz, 3 dBi, 2.5 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain3 dBi | VSWR2.5 | – | – | – | Impedance50 Ω | Size5.2 x 3.7 mm | TypeMagnetic Antenna | Design Kit – | –Check availability | ||
7488922455 | SPEC2400-2500 MHz, 3 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain3 dBi | VSWR2 | Frequency Range Min & Max 2 5000-6000 MHz | Peak Gain3.3 dBi | – | Impedance50 Ω | Size5.2 x 3.7 mm | TypeMagnetic Antenna | Design Kit | –Check availability | ||
74889102450 | SPEC2400-2500 MHz, 3 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain3 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size9.0 x 2.0 mm | TypeElectrical Antenna | Design Kit – | –Check availability | ||
74889302450 | SPEC2400-2500 MHz, 0.5 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain0.5 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size3.2 x 1.6 mm | TypeElectrical Antenna | Design Kit – | –Check availability | ||
74889502450 | SPEC2400-2500 MHz, 2.5 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain2.5 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size5.2 x 2.1 mm | TypeElectrical Antenna | Design Kit – | –Check availability | ||
74889402450 | SPEC2400-2500 MHz, 2.7 dBi, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain2.7 dBi | VSWR2 | – | – | VSWR 12 | Impedance50 Ω | Size7.0 x 2.0 mm | TypeElectrical Antenna | Design Kit – | –Check availability | ||
74889302451 | SPEC2400-2500 MHz, 0.5 dBi, 1.6 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Frequency Range Min & Max 2400-2500 MHz | Peak Gain0.5 dBi | VSWR1.6 | – | – | VSWR 11.6 | Impedance50 Ω | Size3.2 x 1.6 mm | TypeElectrical Antenna | Design Kit | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Suitable for
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Antenna Matching Network optimization & the effect of coaxial connectors
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts
Videos
WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio