Size | Dimensions | L (mm) | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|---|
Type L | 32.5 | 28 | 17.3 | MnZn | THT |
LTSpice files
Characteristics
- Horizontal design for compact housings
- High suppression of asymmetrical interferences
- Suppression even at low frequency range
- Highest possible rated current by small size
- Operating temperature: -40°C to +125°C
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
- Certified according to IEC 60938-2
Applications
- Power electronics
- Power line in- and output filter
- Radio interference suppression in motors
- Suppression of common mode noise
Products
Type L
Order Code | Datasheet | Simulation | Downloads | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744834101 | SPEC | 8 files | 10 | 1 | 12.5 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | 744825 | ||
744834220 | SPEC | 8 files | 2 | 20 | 230 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | – | ||
744834310 | SPEC | 8 files | 3 | 10 | 110 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | – | ||
744834405 | SPEC | 8 files | 4 | 5 | 50 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | 744825 | ||
744834407 | SPEC | 8 files | 3.5 | 7 | 80 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | 744825 | ||
744834433 | SPEC | 8 files | 5 | 3.3 | 37 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | 744825 | ||
744834622 | SPEC | 8 files | 6 | 2.2 | 22 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | 744825 |
Order Code | Datasheet | Simulation |
---|---|---|
744834101 | SPEC | |
744834220 | SPEC | |
744834310 | SPEC | |
744834405 | SPEC | |
744834407 | SPEC | |
744834433 | SPEC | |
744834622 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design