LTSpice files
Characteristics
- Product series for interference suppression
- High capacitance stability
- Certificates: TÜV, cULus
- Safety class: X1/Y2, X2
- Mounting style: SMT-Chip
- Ceramic: NP0 (Class I), X7R (Class II)
- Capacitance range: 33 pF ‒ 4.7 nF
- Temperature Coefficient:
±30 ppm/°C for NP0
±15 % for X7R - Voltage range (UR): 250 V(AC)
- Operating temperature: -55 °C up to + 125 °C
- Sizes: 1808 / 1812 / 2211 / 2220
- Recommended soldering: Reflow soldering
Applications
- Interference suppression
- Filter in power supplies
Products
All
1808
1812
2211
2220
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (AC)) | Size | Operating Temperature | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8853520100071 | SPEC | 5 files | 33 pF | ±5% | 250 | 1808 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 0.1 | 100 GΩ | NP0 Class I | 4.5 | 2 | 1.4 | 0.5 | 7" Tape & Reel | 885300 | ||
8853620100091 | SPEC | 5 files | 33 pF | ±5% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 0.1 | 100 GΩ | NP0 Class I | 4.5 | 2 | 1.4 | 0.5 | 7" Tape & Reel | 885300 | ||
8853620100111 | SPEC | 5 files | 47 pF | ±5% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 0.1 | 100 GΩ | NP0 Class I | 4.5 | 2 | 1.6 | 0.5 | 7" Tape & Reel | 885300 | ||
8853620100171 | SPEC | 6 files | 100 pF | ±5% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 0.1 | 100 GΩ | NP0 Class I | 4.5 | 2 | 2 | 0.5 | 7" Tape & Reel | 885300 | ||
8853622100181 | SPEC | 5 files | 150 pF | ±10% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2 | 1.6 | 0.5 | 7" Tape & Reel | – | ||
8853620100181 | SPEC | 6 files | 220 pF | ±5% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 0.1 | 100 GΩ | NP0 Class I | 4.5 | 2 | 2 | 0.5 | 7" Tape & Reel | 885300 | ||
8853522110011 | SPEC | 6 files | 470 pF | ±10% | 250 | 1812 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.6 | 0.5 | 7" Tape & Reel | 885300 | ||
8853622100091 | SPEC | 5 files | 470 pF | ±10% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2 | 1.6 | 0.5 | 7" Tape & Reel | 885300 | ||
8853522110021 | SPEC | 6 files | 680 pF | ±10% | 250 | 1812 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 744998 885300 | ||
8853622100131 | SPEC | 5 files | 680 pF | ±10% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2 | 1.6 | 0.5 | 7" Tape & Reel | 885300 | ||
8853522100131 | SPEC | 6 files | 1 nF | ±10% | 250 | 1808 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2 | 2 | 0.5 | 7" Tape & Reel | 885300 | ||
8853522110031 | SPEC | 6 files | 1 nF | ±10% | 250 | 1812 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2.5 | 0.5 | 7" Tape & Reel | 744998 885300 | ||
8853522130111 | SPEC | 6 files | 1 nF | ±10% | 250 | 2211 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 5.7 | 2.8 | 2.5 | 0.6 | 7" Tape & Reel | 744998 885300 | ||
8853622100171 | SPEC | 6 files | 1 nF | ±10% | 250 | 1808 | -55 °C up to +125 °C | X2 | 2500 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2 | 2 | 0.5 | 7" Tape & Reel | – | ||
8853622110111 | SPEC | 6 files | 1 nF | ±10% | 250 | 1812 | -55 °C up to +125 °C | X2 | 2500 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.6 | 0.5 | 7" Tape & Reel | 885300 | ||
8853522130151 | SPEC | 6 files | 2.2 nF | ±10% | 250 | 2211 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 5.7 | 2.8 | 2.5 | 0.6 | 7" Tape & Reel | 744998 885300 | ||
8853622110151 | SPEC | 6 files | 2.2 nF | ±10% | 250 | 1812 | -55 °C up to +125 °C | X2 | 2500 | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2.5 | 0.5 | 7" Tape & Reel | 885300 | ||
8853522140011 | SPEC | 6 files | 4.7 nF | ±10% | 250 | 2220 | -55 °C up to +125 °C | X1 / Y2 | 5000 | 2.5 | 10 GΩ | X7R Class II | 5.7 | 5 | 2.5 | 0.6 | 7" Tape & Reel | 885300 |
Order Code | Datasheet | Simulation |
---|---|---|
8853520100071 | SPEC | |
8853620100091 | SPEC | |
8853620100111 | SPEC | |
8853620100171 | SPEC | |
8853622100181 | SPEC | |
8853620100181 | SPEC | |
8853522110011 | SPEC | |
8853622100091 | SPEC | |
8853522110021 | SPEC | |
8853622100131 | SPEC | |
8853522100131 | SPEC | |
8853522110031 | SPEC | |
8853522130111 | SPEC | |
8853622100171 | SPEC | |
8853622110111 | SPEC | |
8853522130151 | SPEC | |
8853622110151 | SPEC | |
8853522140011 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (AC)) | Size | Operating Temperature | Safety Class | VIMP (V (DC)) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them