Characteristics
Customized screw capacitors
- Mounting style: Screw
- Capacitance range: 100 µF ‒ 1 F
- Voltage range (UR): 10 ‒ 630 V(DC)
- Operating temperature: -40 °C up +85 °C for UR ≤ 450 V(DC) -25 °C up +85 °C for UR ≥ 500 V(DC)
- Endurance: 2000 h - 5000 h @ +85 °C
- Dimensions (DxL) in mm: 35 x 50 up to 100 x 250
- Interested? Send us your request for customized screw capacitors
Applications
- Energy storage
- Renewable Energy
- e.g. Industrial drives, frequency converters, welding
Products
Order Code | Datasheet | Simulation | Downloads | Description | C | VR (V (DC)) | ILeak (µA) | DF (%) | IRIPPLE (A) | Pitch (mm) | Ø D (mm) | L (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
862011291005 | SPEC | 3 files | Example item. For customized solution please use the inquiry form. | 8200 µF | 350 | 5000 | 15 | 21 | 31.8 | 76.2 | 145 |
Order Code | Datasheet | Simulation |
---|---|---|
862011291005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Description | C | VR (V (DC)) | ILeak (µA) | DF (%) | IRIPPLE (A) | Pitch (mm) | Ø D (mm) | L (mm) | Samples |
---|
Videos
Webinar: Introduction to the capacitor technologies and how to use them