MagI³C Power FeatherWing

Power supply FeatherWing with industrial input voltages from 9V-24V and output 5V and 3.3V

MagI³C Power FeatherWing

Characteristics

  • Operating input voltage of 9 V, 12 V, 15 V, 18 V and 24 V industrial rails
  • Maximum 36 V input voltage
  • Additional USB connector for 5 V input voltage to select by switch
  • Transformation of industrial input voltage to 5 V
  • Transformation of 5 V to 3.3 V
  • Enable functionality and mode selection available to control and tune performance of MagI³C MicroModule

Applications

  • Plug compatible 5 V and 3.3 V power supply for whole WE FeatherWing ecosystem

SDK, code examples, design files, quick-start guide and more...

Access resources via GitHub

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Samples
2601157101001
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionMagI³C Power FeatherWing 

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules