Serial Bridge FeatherWing
RS232/RS485 to UART bridge
Characteristics
- Standard DSUB9 connector
- 3V3 logic level UART interface on the Feather pin header
- RS232 with and without flow control
- Full and half duplex RS485
- Double throw slider to switch between RS232 and RS485
- In Adafruit Feather form factor
- Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
Applications
- Retrofitting: Connect legacy RS232/RS485 devices wirelessly to the Internet
- Easy to use platform for learning, experimenting and prototyping cloud connectivity applications
Stacking boards ideal for prototyping
WE FeatherWings
Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.
Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.
Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.
Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

More information
More information
Extensive documentation, use cases and sample code can be found on our GitHub page.

Videos
Retrofitting with FeatherWings - How to digitize your analog systems

