Orthosie-I & EV-Kits

EXTENDED

Radio Module 2.4 GHz without firmware

Orthosie-I & EV-Kits

Characteristics

  • No firmware preflashed: IEEE 802.11 b/g/n WiFi and Bluetooth® LE 5.0 protocols supported
  • Based on the 32-bit RISC-V single core processor Espressif ESP32-C3 with up to 160 MHz
  • Internal PCB antenna
  • UART, SPI, I²C and ADC interfaces
  • 4 MB flash memory and 400 kB RAM
  • 1 µA sleep current (power-off mode)
  • 15 configurable GPIOs
  • The Stephano-I module with installed firmware for Bluetooth® and WiFi is available on the same hardware platform

Products

All
Orthosie-I
EV-Kits
Mini Boards
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
ANTConn
Radio Module
Evaluation Kit
Samples
2617029022001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Orthosie-I 
Radio Module
Evaluation Kit
2617039025001
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Mini-EV Board Stephano-I & Orthosie-I 
Evaluation Kit
2617011022000
Orthosie-I, Internal antenna
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Orthosie-I 
Antenna Connector Type Internal antenna 
Radio Module
Evaluation Kit

Videos

How to choose the fitting radio protocol

Videos

Manni Talks- Unboxing the Evaluation Kit