IC LED FeatherWing

FeatherWing with 7x15 ICLED matrix with individually programmable IC LEDs Order Code 150015

Characteristics

  • Included IC LEDs: 1312020030000
  • 5V power supply via USB-C connection
  • Usable with 1.8V logic controllers outside FW-standard
  • C++ drivers and code examples available on Github
  • Easy expansion with other WE FeatherWings, such as Sensor- or Thyone-Featherwing

Applications

  • Rapid prototyping
  • Environmental monitoring systems
  • Portable displays

SDK, code examples, design files, quick-start guide and more...

Access resources via GitHub

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Evaluation Boards
Evaluation-Kit
Samples
150015
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description IC LED FeatherWing 
Evaluation Boards
Evaluation-Kit

IC LED FeatherWing SDK

IC LED FeatherWing SDK

Software Downloads

The Würth Elektronik ICLED FeatherWing provides advanced LED control for diverse applications, including embedded systems, consumer electronics, automotive, industrial, and commercial use. Its built-in digital interface ensures seamless integration with commonly used host MCUs via industry-standard communication interfaces such as SPI, allowing full configuration and control of the IC LEDs through host MCU software.
The IC LED FeatherWing Software Development Kit (SDK) offers a comprehensive set of tools for quick software integration of Würth Elektronik IC LEDs into host MCU applications. It features platform-independent drivers and sample applications developed in C and C++ using Visual Studio.

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

Assortments

Articles from this product series can be found in the following assortments:

Videos

ICLED – the revolution of lighting control