WL-OSEN Optical Sensor - Reflective

WL-OSEN Optical Sensor - Reflective
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
2734
3.4 2.7 1.5
2016
2 1.6 0.75

Characteristics

  • 1 mm typical detection distance
  • Low energy consumption
  • Compact size
  • Daylight filter

Applications

  • Optical switch
  • Optical interlock
  • Object detection
  • Touch applications

Products

All
2734
2016
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
d min.(mm)
d max.(mm)
VF typ.(V)
VF max.(V)
ICE.P min.(mA)
ICE.P typ.(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
1642730961200
SPEC0.2 mm, 5 mm, 1.2 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Distance [min.]0.2 mm
Distance [max.]5 mm
Forward Voltage [typ.]1.2 V
Forward Voltage [max.]1.6 V
Collector Current [min.]0.1 mA
Collector Current [typ.]0.3 mA
Check availability
1692010961200
SPEC0.5 mm, 10 mm, 1.7 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Distance [min.]0.5 mm
Distance [max.]10 mm
Forward Voltage [typ.]1.7 V
Forward Voltage [max.]2.5 V
Collector Current [min.]0.5 mA
Collector Current [typ.]2 mA
Check availability

WL-OSEN

WL-OSEN

The Würth Elektronik optical sensors are used to sense light or sense objects with light. The reflective type optical sensor can be used to detect objects at short distances and can therefore be used in different white goods as optical switch, rotary encoder, interlock for touch or gesture detection within a detection range of a few mm.

Product image of an optical sensor with description

Detection Principle

Detection Principle

The reflective type optical sensor contains an IR emitter sending out IR light at 940 nm and collecting the reflected light in the phototransistor. If an object is close the optical sensor, the collector current of the phototransistor increases which can be used to detect if an object is in the vicinity.

Diagram of the detection principle of the WL-OSEN

WL-OSEN Applications