Ophelia-III & EV-Kits

Radio Module 2.4 GHz without firmware

Characteristics

  • No firmware implemented on the module: Bluetooth® LE and proprietary protocols supported
  • Based on Nordic Seminconductor SoC nRF52840
  • 32 bit ARM Cortex-M4F CPU
  • Nano SIM size: 12 x 8 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • Possible interfaces: UART, SPI, I2C & ADC
  • 1024 kB flash memory, 256 kB RAM
  • Up to +8 dBm output power
  • 0.4 µA sleep current (system off mode)
  • 17 configurable GPIOs
  • Same hardware platform available as Bluetooth® LE 5.1 module (Proteus-III)

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Ophelia-III
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
Radio Module
Evaluation Boards
Samples
2611149022001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Ophelia-III BYOF 
Radio Module
Evaluation Boards
2611011022000
Ophelia-III, 2402 - 2480, 400 m
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Ophelia-III 
Frequency Range 2402 - 2480
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
RX Sensitivity 50 Ohm -92 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Radio Module
Evaluation Boards

Videos

How to choose the fitting radio protocol

Videos

Manni Talks- Unboxing the Evaluation Kit