Characteristics
- Simple design (no transformer design know how required)
- Leaded through-hole package for easy manufacturing and prototyping
- Stand-alone solution (CIN and COUT integrated, no external components)
- Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
- Industrial standard package and pin configuration
- Low conducted and radiated EMI (compliant to EN55022 class B)
- UL60950 certified
Applications
- Data acquisition
- Test and measurement systems
- Interface and microcontroller supply
- Industrial controls
Products
All
SIP-4
SIP-7
SMT-8
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | PO (W) | Short Circuit Protection | VISO (V) | Type of Insulation | L (mm) | W (mm) | H (mm) | Evaluation Kit | Filter Bag | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177920501 | SPEC | 4 files | 2.97 - 3.63 | 5 | 1 | no | 1000 | Functional | 11.5 | 6 | 10 | 1789205X1 | 177002 | ||||
176920502 | SPEC | 3 files | 2.97 - 3.63 | 5 | 1 | no | 2000 | Functional | 12.75 | 10.7 | 6.7 | 17800FISM | 176001 | ||||
NEW | 1769205041 | SPEC | 4 files | 2.97 - 3.63 | 5 | 1 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | |||
177920511 | SPEC | 4 files | 4.5 - 5.5 | 5 | 1 | no | 1000 | Functional | 11.5 | 6 | 10 | 1789205X1 | 177003 | ||||
177920514 | SPEC | 4 files | 4.5 - 5.5 | 5 | 1 | no | 4000 | Functional | 19.6 | 7.05 | 10.2 | 1789205X4 | 177006 | ||||
176861512 | SPEC | 3 files | 4.5 - 5.5 | 15 | 1 | no | 2000 | Functional | 12.75 | 10.7 | 6.7 | 17800FISM | 176001 | ||||
176881212 | SPEC | 3 files | 4.5 - 5.5 | 12 | 1 | no | 2000 | Functional | 12.75 | 10.7 | 6.7 | 17800FISM | 176001 | ||||
176920512 | SPEC | 3 files | 4.5 - 5.5 | 5 | 1 | no | 2000 | Functional | 12.75 | 10.7 | 6.7 | 17800FISM | 176001 | ||||
1779205111 | SPEC | 7 files | 4.5 - 5.5 | 5 | 1 | continuous | 1500 | Functional | 11.5 | 6 | 10 | – | – | ||||
1779205141 | SPEC | 7 files | 4.5 - 5.5 | 5 | 1 | continuous | 3000 | Functional | 19.6 | 7.05 | 10.2 | – | – | ||||
1769205141 | SPEC | 7 files | 4.5 - 5.5 | 5 | 1 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | ||||
1769405141 | SPEC | 7 files | 4.5 - 5.5 | 5 | 2 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | ||||
1779405111 | SPEC | 7 files | 4.5 - 5.5 | 5 | 2 | continuous | 1500 | Functional | 11.6 | 7.05 | 10.16 | – | – | ||||
1779405141 | SPEC | 7 files | 4.5 - 5.5 | 5 | 2 | continuous | 3000 | Functional | 19.65 | 7.05 | 10.16 | – | – | ||||
177920521 | SPEC | 4 files | 10.8 - 13.2 | 5 | 1 | no | 1000 | Functional | 11.5 | 6 | 10 | 1789205X1 | 177004 | ||||
177920524 | SPEC | 4 files | 10.8 - 13.2 | 5 | 1 | no | 4000 | Functional | 19.6 | 7.05 | 10.2 | 1789205X4 | 177007 | ||||
176920522 | SPEC | 3 files | 10.8 - 13.2 | 5 | 1 | no | 2000 | Functional | 12.75 | 10.7 | 6.7 | 17800FISM | 176002 | ||||
1779205211 | SPEC | 7 files | 10.8 - 13.2 | 5 | 1 | continuous | 1500 | Functional | 11.5 | 6 | 10 | – | – | ||||
1779205241 | SPEC | 7 files | 10.8 - 13.2 | 5 | 1 | continuous | 3000 | Functional | 19.6 | 7.05 | 10.2 | – | – | ||||
1769205241 | SPEC | 7 files | 10.8 - 13.2 | 5 | 1 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | ||||
1769405241 | SPEC | 7 files | 10.8 - 13.2 | 5 | 2 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | ||||
1779405211 | SPEC | 7 files | 10.8 - 13.2 | 5 | 2 | continuous | 1500 | Functional | 11.6 | 7.05 | 10.16 | – | – | ||||
1779405241 | SPEC | 7 files | 10.8 - 13.2 | 5 | 2 | continuous | 3000 | Functional | 19.65 | 7.05 | 10.16 | – | – | ||||
177920531 | SPEC | 4 files | 21.6 - 26.4 | 5 | 1 | no | 1000 | Functional | 11.5 | 6 | 10 | 1789205X1 | 177005 | ||||
1779205311 | SPEC | 7 files | 21.6 - 26.4 | 5 | 1 | continuous | 1500 | Functional | 11.5 | 6 | 10 | – | – | ||||
1779205341 | SPEC | 7 files | 21.6 - 26.4 | 5 | 1 | continuous | 3000 | Functional | 19.6 | 7.05 | 10.2 | – | – | ||||
1769205341 | SPEC | 7 files | 21.6 - 26.4 | 5 | 1 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | ||||
1769405341 | SPEC | 7 files | 21.6 - 26.4 | 5 | 2 | continuous | 3000 | Functional | 13.2 | 11.4 | 7.25 | – | – | ||||
1779405311 | SPEC | 7 files | 21.6 - 26.4 | 5 | 2 | continuous | 1500 | Functional | 11.6 | 7.05 | 10.16 | – | – | ||||
1779405341 | SPEC | 7 files | 21.6 - 26.4 | 5 | 2 | continuous | 3000 | Functional | 19.65 | 7.05 | 10.16 | – | – |
Order Code | Datasheet | Simulation | ||
---|---|---|---|---|
177920501 | SPEC | |||
176920502 | SPEC | |||
NEW | 1769205041 | SPEC | ||
177920511 | SPEC | |||
177920514 | SPEC | |||
176861512 | SPEC | |||
176881212 | SPEC | |||
176920512 | SPEC | |||
1779205111 | SPEC | |||
1779205141 | SPEC | |||
1769205141 | SPEC | |||
1769405141 | SPEC | |||
1779405111 | SPEC | |||
1779405141 | SPEC | |||
177920521 | SPEC | |||
177920524 | SPEC | |||
176920522 | SPEC | |||
1779205211 | SPEC | |||
1779205241 | SPEC | |||
1769205241 | SPEC | |||
1769405241 | SPEC | |||
1779405211 | SPEC | |||
1779405241 | SPEC | |||
177920531 | SPEC | |||
1779205311 | SPEC | |||
1779205341 | SPEC | |||
1769205341 | SPEC | |||
1769405341 | SPEC | |||
1779405311 | SPEC | |||
1779405341 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | PO (W) | Short Circuit Protection | VISO (V) | Type of Insulation | L (mm) | W (mm) | H (mm) | Evaluation Kit | Filter Bag | Samples |
---|
Service & Support
Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.
Videos
Compact USB to DMX Converter with full electrical isolation
Videos
Würth Elektronik Webinar: EMC compliant filtering of isolated power modules
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules