Herse

433 MHz

Herse
Herse

Characteristics

  • 433 MHz
  • Dipole Antenna
  • SMA/m connector
  • Robust construction

Applications

  • 433 MHz applications
  • Remote control applications
  • Long distance applications

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak(dBi)
H(mm)
Ø D(mm)
m(g)
Operating Temperature
Z(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2600130041
SPECHerse (AMB 1940), 433 MHz, 1.5
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionHerse (AMB 1940) 
Frequency433 MHz
VSWR1.5 
Peak Gain0 dBi
Height90 mm
Diameter12 mm
Weight9.6 g
Operating Temperature -40 °C up to +80 °C
Impedance50 Ω
–Check availability

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio