Hati-I

700 to 2700 MHz

Hati-I
Hati-I

Characteristics

  • Ideally suited for applications where no ground plane is available
  • 700 to 2700 MHz
  • Dipole antenna
  • SMA/m connector
  • 90 degree tiltable
  • Rotatable by 360 degrees
  • Robust construction

Applications

  • 700 to 2700 MHz LTE Applications
  • Smart factory and Industry 4.0
  • Smart city and smart home

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range(MHz)
Gpeak,1(dBi)
VSWR1
Gpeak,2(dBi)
VSWR2
Z(Ω)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2600130084
SPECHati-I, 700 - 2700, 3.3 dBi
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionHati-I 
Frequency Range 700 - 2700
Peak Gain3.3 dBi
VSWR 13.5 
Peak Gain6 dBi
VSWR 23 
Impedance50 Ω
Operating Temperature -40 °C up to +85 °C
–Check availability

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio