Characteristics

  • Ideally suited for applications where no ground plane is available
  • 700 to 2700 MHz
  • Dipole antenna
  • SMA/m connector
  • 90 degree tiltable
  • Rotatable by 360 degrees
  • Robust construction

Applications

  • 700 to 2700 MHz LTE Applications
  • Smart factory and Industry 4.0
  • Smart city and smart home

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range
Gpeak,1 (dBi)
VSWR1
Gpeak,2 (dBi)
VSWR2
Z (Ω)
Operating Temperature
Samples
2600130084
Hati-I, 700-2700 MHz, 3.3 dBi
Status Active i | Production is active. Expected lifetime: >10 years.
Description Hati-I 
Frequency Range Min & Max 700-2700 MHz
Peak Gain 3.3 dBi
VSWR 1 3.5 
Peak Gain 6 dBi
VSWR 2
Impedance 50 Ω
Operating Temperature -40 °C up to +85 °C

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio