Characteristics

  • Active GNSS antenna
  • 1575 to 1610 MHz
  • GPS, GLONASS, Galileo, BeiDou
  • Connection: 3 m cable with SMA/m connector
  • Magnetic mount
  • -40 up to +80°C
  • IP 66
  • CE conformity

Applications

  • Positioning products and applications operating with GPS, GLONASS, Galileo, and BeiDou signals in the 1575 – 1605 MHz frequency band
  • Challenging GNSS reception environments
  • Industrial applications

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range
VSWR
Gpeak (dBic)
H (mm)
W (mm)
L
Z (Ω)
Samples
2600130016
Halimede-I, 1575-1610 MHz, 1.5
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Halimede-I 
Frequency Range Min & Max 1575-1610 MHz
VSWR 1.5 
Peak Gain 5 dBic
Height 16.8 mm
Width 37.5 mm
Length 49 
Impedance 50 Ω

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio