Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
NEW | SOIC 16WB | 10.3 | 7.5 | 2.5 | SMT |
Characteristics
- 4-channel digital isolators
- Isolation voltage up to 5000 VRMS
- 0.65W isolated integrated DC/DC power converter
- Reinforced insulation
- Signal transmission in high-speed applications (data rate up to 100 Mbps)
- High level of immunity to system noise (CMTI ±150 kV/µs)
- Industrial standard package and pin configuration
- UL 1577 Recognized
- DIN EN IEC 60747-17 (VDE 0884-17) certification
- Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
Applications
- Isolated communication interfaces (SPI, CAN, RS-232, RS-485)
- Motor Control
- Industrial SMPS
- Test and measurement systems
- Microcontroller and DSP application
- Industrial automation
- Programmable logic controller (PLC) interfaces
- Battery management systems
- Solar inverters
- Level shifters
Products
Order Code | Datasheet | Simulation | Downloads | VCC min. (V) | VCC max. (V) | Channel Configuration | tPLH, tPHL (ns) | DR (Mbps) | CMTI (kV/µs) | VISO (V (RMS)) | Default Output | Application | Evaluation Boards | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 18024015401H | SPEC | 6 files | 3.15 | 5.5 | 4/0 | 10 | 100 | 150 | 5000 | High | RS-232, UART | 18824015401H | ||
![]() | 18024015401L | SPEC | 6 files | 3.15 | 5.5 | 4/0 | 10 | 100 | 150 | 5000 | Low | SMPS | 18824015401L | ||
![]() | 18024115401H | SPEC | 6 files | 3.15 | 5.5 | 3/1 | 10 | 100 | 150 | 5000 | High | CAN, SPI, RS-485, RS-232 | 18824115401H | ||
![]() | 18024115401L | SPEC | 6 files | 3.15 | 5.5 | 3/1 | 10 | 100 | 150 | 5000 | Low | SMPS | 18824115401L | ||
![]() | 18024215401H | SPEC | 6 files | 3.15 | 5.5 | 2/2 | 10 | 100 | 150 | 5000 | High | CAN, UART, LVDS, RS-232 | 18824215401H | ||
![]() | 18024215401L | SPEC | 6 files | 3.15 | 5.5 | 2/2 | 10 | 100 | 150 | 5000 | Low | SMPS | 18824215401L |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 18024015401H | SPEC | |
![]() | 18024015401L | SPEC | |
![]() | 18024115401H | SPEC | |
![]() | 18024115401L | SPEC | |
![]() | 18024215401H | SPEC | |
![]() | 18024215401L | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VCC min. (V) | VCC max. (V) | Channel Configuration | tPLH, tPHL (ns) | DR (Mbps) | CMTI (kV/µs) | VISO (V (RMS)) | Default Output | Application | Evaluation Boards | Samples |
---|
On-Off Keying (OOK)
Enhancing Digital Isolation
Keep Your Signal Noise-proof
Digital isolators play a Important role in modern electronics, ensuring the safe transfer of data and power between different circuits while maintaining electrical isolation. One of the key decisions when designing digital isolators is choosing the modulation scheme that best suits the application.
The WPME-CDIx series offer an On-Off Keying (OOK) modulation technique to transmit data from the Input to the Output side. It is a technique where data is encoded by switching the output between two distinct levels - typically high and low. This simplicity translates to lower complexity in both the transmitting and receiving ends of the isolator. The binary nature of OOK means that it is relatively resistant to amplitude variations caused by noise. This robustness ensures that data transmission remains reliable, even in noisy environments.
![CM Digital Isolators In and Output Curve Between two parallel angular IN and OUT curves there is a red signal curve that has a short frequency during the high phase of the IN and OUT curve and then becomes constant again.](/components/media_content/png1/cm-digital-isolator_diagram.png)
Service & Support
Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.
![pencil icon A drawn pencil surrounded by a red square](/components/media_content/jpg1/design_in_support__r386x386.jpg)
- Product related & application specific support by hotline
- Troubleshooting and individual design solutions
![Magnifier icon A drawn magnifying glass surrounded by a red square](/components/media_content/jpg1/layout_review_support__r386x386.jpg)
- Individual review of customer layouts
- Reference layout given in every datasheet
![Filter icon A drawn filter surrounded by a red square](/components/media_content/jpg1/emc_filter_design_support__r386x386.jpg)
- Solution for conducted & radiated emissions
- Tested filter configurations for EN55032 / CISPR-32 class B compliance
- Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
![Thermometer icon A drawn thermometer surrounded by a red square](/components/media_content/jpg1/thermal_design_support__r386x386.jpg)
- Temperature distribution
- Total power handling
- Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT
Videos
Webinar: Digital isolators – The Next Step in Signal Protection