Design Kit WE-XHMI - Molded Power Inductor 60XX / 10XX
NEWOrder Code 74439346
Applications
- DC/DC-converter for high current power supplies
- DC/DC-converter for Field Programmable Gate Array (FPGA)
- Power supplies for mobile devices
- POL-converters
- Mainboards/ graphic cards
- Battery powered devices
- Wireless communication devices
- Filter
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | Size | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|
SPECWE-XHMI SMT Power Inductor, 1 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance1 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance2.2 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance2.2 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance3.3 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance3.3 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance3.3 µH | Size1010 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance4.7 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance4.7 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance4.7 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance4.7 µH | Size1010 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 5.6 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance5.6 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 5.6 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance5.6 µH | Size1010 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance6.8 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance6.8 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance6.8 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance6.8 µH | Size1010 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 8.2 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance8.2 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 8.2 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance8.2 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 8.2 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance8.2 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 8.2 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance8.2 µH | Size1010 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 10 µH, 6030 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance10 µH | Size6030 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 10 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance10 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 10 µH, 1060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance10 µH | Size1060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 10 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance10 µH | Size1010 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 12 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance12 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 18 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance18 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 22 µH, 6060 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance22 µH | Size6060 | –Check availability | |||
SPECWE-XHMI SMT Power Inductor, 22 µH, 1010 | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Product seriesWE-XHMI SMT Power Inductor | Inductance22 µH | Size1010 | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
