Design Kit Design Kits Power Magnetics

Order Code 7443835

Applications

  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • POL-converters
  • Portable power like PDA, digital camera
  • Mainboards/graphic cards
  • Wireless communication devices

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.82 µH, 8.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.82 µH
Rated Current8.8 A
Saturation Current11 A
DC Resistance9.6 mΩ
Self Resonant Frequency53.5 MHz
Size5020 
Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 7.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current7.8 A
Saturation Current10 A
DC Resistance13.1 mΩ
Self Resonant Frequency50 MHz
Size5020 
Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current9 A
Saturation Current9.6 A
DC Resistance11.5 mΩ
Self Resonant Frequency44.5 MHz
Size5030 
Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 6.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current6.7 A
Saturation Current9.5 A
DC Resistance21.3 mΩ
Self Resonant Frequency35 MHz
Size5020 
Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6 A
Saturation Current9 A
DC Resistance27.3 mΩ
Self Resonant Frequency31.5 MHz
Size5020 
Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current7.5 A
Saturation Current7.5 A
DC Resistance16.1 mΩ
Self Resonant Frequency28 MHz
Size5030 
Check availability
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current5 A
Saturation Current7 A
DC Resistance38.4 mΩ
Self Resonant Frequency23 MHz
Size5020 
Check availability
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 6.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current6.2 A
Saturation Current7.3 A
DC Resistance23 mΩ
Self Resonant Frequency22 MHz
Size5030 
Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 4.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.1 A
Saturation Current5.5 A
DC Resistance63 mΩ
Self Resonant Frequency20 MHz
Size5020 
Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 5.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current5.5 A
Saturation Current5.4 A
DC Resistance34.5 mΩ
Self Resonant Frequency18.5 MHz
Size5030 
Check availability
SPECWE-MAPI SMT Power Inductor, 6.8 µH, 4.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current4.3 A
Saturation Current5.7 A
DC Resistance48.3 mΩ
Self Resonant Frequency15.5 MHz
Size5030 
Check availability
SPECWE-MAPI SMT Power Inductor, 8.2 µH, 4.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Rated Current4.4 A
Saturation Current5 A
DC Resistance57.5 mΩ
Self Resonant Frequency13 MHz
Size5030 
Check availability
SPECWE-MAPI SMT Power Inductor, 10 µH, 3.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.3 A
Saturation Current4.8 A
DC Resistance70.2 mΩ
Self Resonant Frequency13 MHz
Size5030 
Check availability