Design Kit WE-HEPC High Efificiency Power Choke

Order Code 7440801

Design Kit WE-HEPC High Efificiency Power Choke

Applications

  • DC/DC converter
  • Compact designs
  • Embedded laptops and PCs
  • Filter applications

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HEPC SMT Power Inductor, 3.3 µH, 2 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2 A
DC Resistance75 mΩ
Self Resonant Frequency100 MHz
Size5030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 4.7 µH, 2 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2 A
DC Resistance90 mΩ
Self Resonant Frequency75 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 4.7 µH, 1.4 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.4 A
DC Resistance100 mΩ
Self Resonant Frequency85 MHz
Size5030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 6.8 µH, 1.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.8 A
DC Resistance100 mΩ
Self Resonant Frequency40 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 6.8 µH, 1.3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.3 A
DC Resistance125 mΩ
Self Resonant Frequency60 MHz
Size5030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 10 µH, 1.35 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.35 A
DC Resistance140 mΩ
Self Resonant Frequency27 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 10 µH, 1.2 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.2 A
DC Resistance140 mΩ
Self Resonant Frequency37 MHz
Size5030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 15 µH, 1.2 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.2 A
DC Resistance180 mΩ
Self Resonant Frequency20 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 15 µH, 1.1 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.1 A
DC Resistance200 mΩ
Self Resonant Frequency22 MHz
Size5030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 22 µH, 1 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1 A
DC Resistance220 mΩ
Self Resonant Frequency18 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 22 µH, 0.9 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.9 A
DC Resistance270 mΩ
Self Resonant Frequency20 MHz
Size5030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 33 µH, 0.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.8 A
DC Resistance415 mΩ
Self Resonant Frequency15 MHz
–
–Check availability
SPECWE-HEPC SMT Power Inductor, 33 µH, 0.9 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.9 A
DC Resistance285 mΩ
Self Resonant Frequency15 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 47 µH, 0.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.8 A
DC Resistance385 mΩ
Self Resonant Frequency11 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 68 µH, 0.6 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.6 A
DC Resistance535 mΩ
Self Resonant Frequency9 MHz
Size6030 
–Check availability
SPECWE-HEPC SMT Power Inductor, 100 µH, 0.5 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.5 A
DC Resistance850 mΩ
Self Resonant Frequency8 MHz
Size6030 
–Check availability