Daphnis-I & EV-Kits

EXTENDED

LoRaWAN® & Proprietary (P2P, star, mesh) 868 MHz Radio Module

Daphnis-I & EV-Kits

Characteristics

  • Low power long range module based on STM32WLE5CCU6 chip
  • Supports LoRaWAN® and Proprietary (P2P, star, mesh) protocols
  • Easy to use AT command set via UART interface
  • Supports EU868 frequency band
  • Small design size: 15 x 16 x 3 mm
  • Ultra-low power consumption of 63.9 nA in sleep mode
  • 13.4 dBm output power
  • Antenna connection either via UMRF connector or RF pin (2-in-1 module)
  • 8 configurable digital IO pins
  • LoRaWAN® mode is 1.0.4 specification compliant
  • LoRaWAN® mode supports class A, class B and class C
  • Proprietary mode supports broadcast, multicast and 4 byte addressing (unicast)
  • WE UART Terminal

Applications

  • Smart City / Smart Home
  • Smart Parking | Waste and Water Management | Smart Metering | Traffic and Parking Lighting | Room Occupancy | Temperature and Humidity Monitoring | Condition Monitoring
  • Agriculture and Healthcare
  • Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Equipment, Infrastructure Monitoring
  • Automotive & Transport
  • Logistics and Transportation Management | Space Utilization | Fleet Monitoring
  • Smart Factory / Industrial 4.0
  • Predictive Maintenance | Supply Chain Management | Environment Monitoring

Products

All
Daphnis-I
EV-Kits
FeatherWing
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
VDD min. (V)
VDD max. (V)
ANTConn
Evaluation Kit
Radio Module
Samples
2618011181000
Daphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module, 2 V, 3.6 V
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Daphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module 
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
Antenna Connector Type RF pad, UMRF 
Evaluation Kit
Radio Module
2618039381001
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Daphnis-I FeatherWing Kit 
Evaluation Kit
Radio Module
2618019381001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Daphnis-I 
Evaluation Kit
Radio Module

Videos

LoRa - Interesting Facts about This SubGHz Radio Technology

Videos

Manni Talks- Unboxing the Evaluation Kit

Learn more