Topology | Other Topology |
Input voltage | 300-1000 V |
IC revision | 001 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | Fl (mm) | Packaging | IRP,40K (A) | ISAT (A) | Version | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006030 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 4.7 pF | ±0.5pF | 0603 | -55 °C up to +125 °C | 494 | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
744821201 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | THT | 2 | 1 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | |||
744821110 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | THT | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT | |||
744777001 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | 7345 | -40 °C up to +125 °C | – | – | – | – | – | 8.6 | 10.2 | Standard | 6.84 | 0.001 | 10 | – | – | – | 7.3 | 7.3 | 4.5 | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | Fl (mm) | Packaging | IRP,40K (A) | ISAT (A) | Version | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|