Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 85-265 V |
Output 1 | 5 V / 80 A |
IC revision | A |
This reference design demonstrates a high efficiency, low profile (<1") power supply using PFC+S.R. LLC solution. The overall efficiency is up to 88% with 5V80A output.
Order Code | Datasheet | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000211622 | SPEC | 6 files | WR-WTB 2.00 mm Male Vertical Shrouded Header | 2 | 2 | Male | Vertical | THT | 2 | 125 | PCB | 20 | max. | 6 | Bag |
Order Code | Datasheet | |
---|---|---|
62000211622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Samples |
---|