Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 36-60 V |
Output 1 | 1.2 V / 40 A |
IC revision | A |
The PMP4486 is a GaN-based reference design solution for telecom and computing applications. The GaN module LMG5200 enables a high efficiency single stage conversion with an input range from 36 to 60V down to 29V, 12V and 1.0V. This design shows the benefits of a GaN based design with high integration and low switching losses. A low cost ER18 planar PCB transformer is embedded on the board. The design was achieved in a compact form factor (56mmX86mmX16mm).
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74408943101 | SPEC | 8 files | WE-SPC SMT Power Inductor | 100 | 0.52 | 0.68 | 0.85 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408943101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | Version | Samples |
---|