Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 3.5 A |
IC revision | 1.4 |
85 VAC – 265 VAC Input;3.6 V – 12 V, 3.0 A Output
InnoSwitch-CP industry first AC/DC IC with isolated, safety rated integrated feedback
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
614104150121 | SPEC | 7 files | WR-COM USB 2.0 Type A Horizontal THT Short Type | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | 1.5 | 30 | Tape and Reel & Mylar |
Order Code | Datasheet | |
---|---|---|
614104150121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
---|