Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 90-305 V |
Switching frequency | 600 kHz |
Output 1 | 24 V / 4.16 A |
IC revision | 1.0 |
The HR1001 is an enhanced LLC controller which provides new features of adaptive dead time adjustment (ADTA) and capacitive mode protection (CMP).
The adaptive dead time adjustment automatically inserts a dead time between the two complimentary gate outputs. This is ensured by keeping the outputs off while sensing the dv/dt current of the half-bridgeswitching node. The ADTA features easier design, lower EMI, and higher efficiency.
HR1001 incorporates anti-capacitive mode protection which prevents potentially destructive capacitive mode switching if the output isshorted or has a severe over load. This feature protects the MOSFET during abnormal condition, making the converter robust.
HR1001 has a programmable oscillator that sets both the maximum and minimum switching frequencies. It starts up at a programmedmaximum switching frequency and decays until the control loop takes over to prevent excessive inrush current.
HR1001 enters a controlled burst-mode operation at light-load to minimize the power consumption and tighten output regulation.
HR1001 provides rich protection features which include two-level OCP with external latch shutdown, auto-recovery, brown in/out, CMP, and OTP, improving converter design safety with minimal extra components.
Remarks;L5=180uH L6=14uH And TI UsedRefer page no.22
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744822301 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | 3 | 1 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | |||
7447065 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | 3.1 | 0.33 | – | – | – | – | 26 | 12.9 | – | – | ||
744825510 | 8 files | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|