Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 100 kHz |
Output 1 | 5 V / 0.5 A |
Output 2 | 12 V / 0.45 A |
IC revision | 1.0 |
The EVAL-M1-IM535 is an evaluation board to support customers during their first steps of designing applications with IM535-U6D Intelligent Power Module (IPM). As a part of iMOTION™ Modular Application Design Kit, the combination of this power board and matching control board EVAL-M1-101T creates an inverter system for evaluating the latest Infineon technologies. It features and demonstrates our CIPOS™ Mini IPM technology and Advanced Motion Control Engine (MCE 2.0) technology for permanent magnet motors drive over the full speed range.IM535-U6D, is one of the CIPOS™ Mini IPMs, which integrates a 3-phase inverter stage in a DIP 36x21D package. It incorporates TRENCHSTOP™ IGBT and anti-parallel diodes together with optimized SOI gate driver along with excellent thermal conduction and electrical isolation.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324026027CS | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | 1 µF | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | Carton | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | |||
7448052303 | SPEC | 9 files | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 23 | 3 | 3 | 300 | 2100 | Nanocrystalline | 36 | 23 | 33 | THT | |||
890324023002CS | SPEC | 8 files | WCAP-FTX2 Film Capacitors | – | 5.6 nF | X2 | 600 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | Carton | – | – | – | – | – | – | – | – | 275 | – | – | 13 | 5 | 10 | Boxed THT | |||
861021386035 | SPEC | 7 files | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | 1000 µF | – | – | – | – | -25 °C up to +105 °C | 10 | Tray | 2000 | 2850 | 8000 | 20 | 35 | – | – | – | 400 | – | – | 60 | – | – | Snap-In |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324026027CS | SPEC | ||
7448052303 | SPEC | ||
890324023002CS | SPEC | ||
861021386035 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|