Topology | Half-Bridge Converter symmetrical isolated |
IC revision | 01 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447452331 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 330 | 0.85 | 0.47 | 2.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | 9.5 | – | – | 13.5 | – | – | 1.1 | – | |||
860020474012 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 220 µF | 25 | 2000 | -40 °C up to +105 °C | 235 | 55 | 14 | 3.5 | 8 | 11.5 | – | – | – | – | – | – | Ammopack | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
860241075003 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | 10 µF | 200 | 10000 | -25 °C up to +105 °C | 310 | 180 | 15 | 5 | 10 | 20 | – | – | – | – | – | – | Ammopack | |||
860241081008 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | 150 µF | 200 | 10000 | -25 °C up to +105 °C | 1800 | 1300 | 15 | 7.5 | 18 | 25 | – | – | – | – | – | – | Ammopack | |||
613020243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 25.9 | 20 | Dual | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447452331 | SPEC | ||
860020474012 | SPEC | ||
61300211121 | SPEC | – | |
860241075003 | SPEC | ||
860241081008 | SPEC | ||
613020243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|