IC manufacturers Cambridge GaN Devices

IC manufacturers (96)

Cambridge GaN Devices CGD65B130S2 | Demoboard CGD-ASYEVB01101-01 / CGD-UG2202

650 V / 130 mOhm GaN HEMT with ICeGaN™ Gate and Current Sense

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage0-18 V
Output 1650 V
IC revision1

Description

The Half Bridge Evaluation Board allows ICeGaN variants to be used with a readily available silicon MOSFET driver, demonstrating state of the art performance combined with easy implementation of ICeGaN into an existing design.This evaluation board is available in a number of variants with matched high side & low side devices, with either 55mΩ, 130mΩ 5x6, 130mΩ 8x8, 200mΩ 5x6 or 240mΩ 5x6 650 V GaN HEMTs and variable gate drive voltage from 9 V to 20 V.All board functionality is identical for all variants.

Features

2 x 650 V CGD Enhancement Mode GaN HEMTs with ICeGaN™ Gate

  • 2 x Silicon Labs SI8271AB-IS Isolated Gate Driver (1 per side), adjustable drive amplitude 9-20 V

Typical applications

  • Gaming PSUs, PC power
  • LED lighting
  • PSUs, Industrial SMPS and inverters

Products

Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples
61000421121SPEC
6 files WR-PHD 2.54 mm SMT Dual Pin Header 4 Dual Pin Header Straight 3 Tube
Order Code Data­sheet
61000421121SPEC
Samples
Order Code Data­sheet Downloads Product seriesPinsRowsGenderTypeIR
(A)
Packaging Samples