IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP6922

Dual Fast Turn-off Intelligent Controller

Overview

TopologyLLC Resonant Converter
Switching frequency300 kHz
IC revision1.25

Description

The MP6922 is a dual fast turn-off intelligent controller to drive two N-CH power MOSFETs in LLC resonant converters for synchronous rectification.The IC regulates the forward voltage drop of the power switch to about 70mV and turns it off before the voltage goes negative.MP6922 has a light-load function to latch-off the gate driver at light load condition, during which only about 600μA quiescent current is consumed.The fast turn-off speed of MP6922 makes both CCM and DCM driving available. An internal Reverse Current Protection (RCP) function ensures safe operation of the MOSFETs in high frequency CCM condition.MP6922 requires a minimum number of readily available standard external components and is available in SOIC8E, SOIC8 or SOIC14 package.

Features

  • Works with both Standard and Logic Level FETs
  • Compatible with Energy Star, 0.5W Standby Requirements
  • VDD Range From 8V to 24V
  • Fast Turn-off Total Delay of 20ns
  • Reverse Current Protection Function
  • Max 300kHz Switching Frequency
  • <600uA Quiescent Current at Light Load Mode
  • Supports CCM, CrCM and DCM Operation Mode
  • Available in SOIC8E, SOIC8 or SOIC14 package

Typical applications

  • Telecom SMPS
  • AC-DC Adapter
  • LCD & PDP TV

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744822301SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 3 1 35 250 1500 MnZn 17.5 13 22 THT
7447065SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 3.1 0.33 85 26 12.9 THT
744825510
7 files Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet Simu­lation
744822301SPEC
7447065SPEC
744825510
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples