IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LMG2100R026 | Demoboard LMG2100EVM-097

LMG2100R026 evaluation module

Overview

TopologyBuck Converter
Input voltage0-90 V
Switching frequency100-500 kHz
Output 148 V / 40 A
IC revisionA

Description

The LMG2100R026 device is a 93V continuous, 100V pulsed, 53A half-bridge power stage, with integrated gate-driver and enhancement-mode Gallium Nitride (GaN) FETs. The device consists of two GaN FETs driven by one high-frequency GaN FET driver in a half-bridge configuration.GaN FETs provide significant advantages for power conversion as they have zero reverse recovery and very small input capacitance CISS and output capacitance COSS. The driver and the two GaN FETs are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG2100R026 device is available in a 7.0mm × 4.5mm × 0.89mm lead-free package and can be easily mounted on PCBs.The TTL logic compatible inputs can support 3.3V and 5V logic levels regardless of the VCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range.The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high-frequency, high-efficiency operation in a small form factor.

Features

  • Integrated half-bridge GaN FETs and driver
  • 93V continuous, 100V pulsed voltage rating
  • Package optimized for easy PCB layout
  • High slew rate switching with low ringing
  • 5V external bias power supply
  • Supports 3.3V and 5V input logic levels
  • Gate driver capable of up to 10MHz switching
  • Excellent propagation delay (33ns typical) and matching (2ns typical)
  • Internal bootstrap supply voltage clamping to prevent GaN FET overdrive
  • Supply rail undervoltage for lockout protection
  • Low power consumption
  • Exposed top QFN package for top-side cooling
  • Large GND pad for bottom-side cooling

Typical applications

  • 48V point-of-load converters for industrial
  • Telecom and server power
  • Class D amplifiers for audio
  • High-speed synchronous buck/boost converters
  • Power tools
  • Solar power optimizer, micro-inverter
  • Motor drives

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Wire Type Samples
7443640470BSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCF SMT High Current Inductor 4.7 59.2 43.85 49.5 0.97 22.6 Flat
Order Code Data­sheet Simu­lation
7443640470BSPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Wire Type Samples