IC manufacturers Cambridge GaN Devices

IC manufacturers (103)

Cambridge GaN Devices CGD65A130S2 | Demoboard CGD-ASYEVB00801-01 / CGD-UG2202

650 V / 130 mOhm GaN HEMT with ICeGaN™ Gate and Current Sense

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage0-18 V
Output 1650 V
IC revision1

Description

The Half Bridge Evaluation Board allows ICeGaN variants to be used with a readily available silicon MOSFET driver, demonstrating state of the art performance combined with easy implementation of ICeGaN into an existing design.This evaluation board is available in a number of variants with matched high side & low side devices, with either 55mΩ, 130mΩ 5x6, 130mΩ 8x8, 200mΩ 5x6 or 240mΩ 5x6 650 V GaN HEMTs and variable gate drive voltage from 9 V to 20 V.All board functionality is identical for all variants.

Features

  • 50 V CGD Enhancement Mode GaN HEMTs with ICeGaN™ Gate -2 x Silicon Labs SI8271AB-IS Isolated Gate Driver (1 per side), adjustable drive amplitude 9-20 V

Typical applications

  • LED lighting
  • Gaming PSUs, PC power
  • PSUs, Industrial SMPS and inverters

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
61000421121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm SMT Dual Pin Header 4 Dual Pin Header Straight 3 Tube
Order Code Data­sheet
61000421121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples