Topology | RF signals / communications |
Input voltage | 1.71-5.5 V |
IC revision | A |
ISOW1432DFMEVM is an evaluaiton module (EVM) used to evaluate the high performance, reinforced isolated RS-485/RS-422 transceiver with integrated DC-DC converter ISOW1432 in a 20-pin wide body SOIC package (package code-DFM). The EVM features enough test points and jumper options for one to evaluate the device with minimal external components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782633601 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | 600 | 660 | 0.2 | – | – | 0.8 | – | High Current | 1000 | – | ||
![]() | 61000621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | 6 | Dual | – | Pin Header | Straight | 3000 | Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 782633601 | SPEC | |
![]() | 61000621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (mA) | Packaging | Samples |
---|